Menu Search

Compression Latches - Adjustable/Wing Knob

In stock

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Colour Finish Latch Material View
$29.79 - $34.61 Request the lead time here
Silver Appearance
Chrome Plated
Zinc Alloy
$24.99 - $29.30 Request the lead time here
Black
Black Powder Coated
Zinc Alloy
$29.79 - $34.61 Request the lead time here
Silver Appearance
Chrome Plated
Zinc Alloy
$29.79 - $34.61 Request the lead time here
Silver Appearance
Chrome Plated
Zinc Alloy
$24.99 - $29.30 Request the lead time here
Black
Black Powder Coated
Zinc Alloy
$24.99 - $29.30 Request the lead time here
Black
Black Powder Coated
Zinc Alloy
$24.99 - $29.30 Request the lead time here
Silver Appearance
Chrome Plated
Zinc Alloy
  • of 2
Compression Cam Latch - Finish: Chrome Plated ; Minimum Grip - 13.5 mm | 0.531 in ; Maximum Grip - 85.0 mm | 3.346 in ; Latch Style - Compression Latch

3404110703

Price Range
$34.61 - $29.79

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    0.531 - 3.346 in
  • Head Height
    0.984 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Grip
    3.346 in
Compression Cam Latch - Maximum Grip - 58.0 mm | 2.283 in ; Key Type:No Key ; Mounting Orientation:Universal

3404120001

Price Range
$29.30 - $24.99

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    1.614 - 2.283 in
  • Head Height
    0.984 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Grip
    2.283 in
Compression Cam Latch - Maximum Grip - 58.0 mm | 2.283 in ; Key Type:Key CH751 ; Mounting Orientation:Universal

3402110701

Price Range
$34.61 - $29.79

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    1.614 - 2.283 in
  • Head Height
    0.984 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Grip
    2.283 in
Compression Cam Latch - Maximum Grip - 72.0 mm | 2.835 in ; Key Type:Key CH751 ; Mounting Orientation:Universal

3404110702

Price Range
$34.61 - $29.79

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    1.063 - 2.835 in
  • Head Height
    0.984 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Grip
    2.835 in
Compression Cam Latch - Maximum Grip - 72.0 mm | 2.835 in ; Key Type:No Key ; Mounting Orientation:Universal

3402120002

Price Range
$29.30 - $24.99

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    1.063 - 2.835 in
  • Head Height
    0.984 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Grip
    2.835 in
Compression Cam Latch - Maximum Grip - 58.0 mm | 2.283 in ; Key Type:No Key ; Mounting Orientation:Universal

3402120001

Price Range
$29.30 - $24.99

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    1.614 - 2.283 in
  • Head Height
    0.984 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Grip
    2.283 in
Compression Cam Latch - Maximum Grip - 58.0 mm | 2.283 in ; Key Type:No Key ; Mounting Orientation:Universal

3404110001

Price Range
$29.30 - $24.99

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    1.614 - 2.283 in
  • Head Height
    0.984 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Grip
    2.283 in