Menu Search

Compression Latches - Adjustable

In stock

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Item Code Price range Availability Mounting Hole Width Maximum Compression Mounting Orientation Latch Material Key Type Maximum Compatible Door Thickness View
176 In stock
0.531 in
0.157 in
Universal
Wing Knob Key
0.394 in
Request the lead time here
0.756 in
0.236 in
Left Handed
3.0 mm Double Bit Key
0.315 in
190 In stock
0.531 in
0.157 in
Universal
Tubular Key
0.394 in
50 In stock
1.358 in
Universal
Die Cast Zinc Alloy
Keyed Alike
Request the lead time here
0.756 in
0.236 in
Right Handed
Wing Knob Key
0.709 in
Request the lead time here
0.756 in
0.236 in
Left Handed
Wing Knob Key
0.709 in
107 In stock
0.756 in
0.236 in
Left Handed
2 x 4 mm Slot Key
0.709 in
Request the lead time here
0.756 in
0.236 in
Left Handed
3.0 mm Double Bit Key
0.709 in
Request the lead time here
0.756 in
0.236 in
Right Handed
8.0 mm Double Bit Key
0.709 in
Request the lead time here
0.756 in
0.236 in
Right Handed
7.0 mm Square Key
0.709 in
Request the lead time here
0.756 in
0.236 in
Right Handed
Tubular Key
0.709 in
Request the lead time here
0.756 in
0.236 in
Left Handed
Railway Key
0.709 in
Request the lead time here
0.756 in
0.236 in
Right Handed
3.0 mm Double Bit Key
0.709 in
Request the lead time here
0.756 in
0.236 in
Right Handed
8.0 mm Double Bit Key
0.709 in
Request the lead time here
0.756 in
0.236 in
Right Handed
8.0 mm Square Key
0.709 in
Request the lead time here
0.756 in
0.236 in
Right Handed
7.0 mm Triangle Key
0.709 in
Request the lead time here
0.756 in
0.236 in
Right Handed
Tubular Key
0.709 in
Request the lead time here
0.756 in
0.236 in
Right Handed
7.0 mm Triangle Key
0.709 in
Request the lead time here
0.756 in
0.236 in
Left Handed
Tubular Key
0.709 in
Request the lead time here
0.756 in
0.236 in
Left Handed
7.0 mm Triangle Key
0.709 in
  • of 3
Compression Cam Latch - ; Key Type:Wing Knob Key ; Mounting Orientation:Universal

140129400


Stock Levels
176 In stock
Attributes
  • Compatible Door Thickness Range
    0.394 in
  • Maximum Compatible Door Thickness
    0.394 in
  • Maximum Compression
    0.157 in
  • Mounting Hole Length
    0.638 in
  • Mounting Hole Width
    0.531 in
Compression Cam Latch - ; ; ; Key Type - 3.0 mm Double Bit Key

5404401300002


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.315 in
  • Maximum Compatible Door Thickness
    0.315 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - ; ; ; Key Type - Tubular Key

140129300


Stock Levels
190 In stock
Attributes
  • Compatible Door Thickness Range
    0.394 in
  • Maximum Compatible Door Thickness
    0.394 in
  • Maximum Compression
    0.157 in
  • Mounting Hole Length
    0.638 in
  • Mounting Hole Width
    0.531 in
Compression Cam Latch - ; Maximum Grip: 63.0 mm | 2.48 in ; Minimum Grip - 51.0 mm | 2.008 in ; Maximum Grip - 63.0 mm | 2.48 in

3772203


Stock Levels
50 In stock
Attributes
  • Grip Range
    2.008 - 2.48 in
  • Maximum Grip
    2.48 in
  • Maximum Panel Thickness
    0.079 in
  • Mounting Hole Length
    3.524 in
  • Mounting Hole Width
    1.358 in
Compression Cam Latch - ; Key Type:Wing Knob Key ; Mounting Orientation:Right Handed

0404129400001


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - ; Key Type:Wing Knob Key ; Mounting Orientation:Left Handed

0404119400002


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - ; ; ; Key Type - 2 x 4 mm Slot Key

0404124200002


Stock Levels
107 In stock
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - ; ; ; Key Type - 3.0 mm Double Bit Key

0406401300002


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - ; ; ; Key Type - 8.0 mm Double Bit Key

0404116800001


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - ; ; ; Key Type - 7.0 mm Square Key

0404122700001


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - ; ; ; Key Type - Tubular Key

0404129300001


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - ; ; ; Key Type - Railway Key

0406408800002


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - ; ; ; Key Type - 3.0 mm Double Bit Key

0404121300001


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - ; ; ; Key Type - 8.0 mm Double Bit Key

0404126800001


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - ; ; ; Key Type - 8.0 mm Square Key

0406402800001


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - ; ; ; Key Type - 7.0 mm Triangle Key

0406403700001


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - ; ; ; Key Type - Tubular Key

0404119300001


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - ; ; ; Key Type - 7.0 mm Triangle Key

0404123700001


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - ; ; ; Key Type - Tubular Key

0404119300002


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - ; ; ; Key Type - 7.0 mm Triangle Key

0404123700002


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in