Menu Search

Detent Pins T-Handle

In stock

T-Hand Detent Pins are commonly used to select the weight on fitness equipment and they can also be used on many other quick-acting fastening applications.

The pin material is made from Steel, which is an economical material providing good strength. Comes with a Clear Zinc Plating finish for added corrosion resistance.

They feature a spring-loaded detent ball that provides a convenient and dependable quick-release mechanism that retracts when you push or pull the pin. A chamfered tip helps to quickly locate the hole.

  • Pin Material: Grade 2 Low Carbon Steel with Clear Zinc Plating
  • Knob Material: Polypropylene (PP)

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Pin Diameter Pin Material Knob Diameter Usable Length View
$5.90 - $7.85 Request the lead time here
0.375 in
Low Carbon Steel
$4.97 - $6.53 Request the lead time here
0.250 in
Low Carbon Steel
$6.06 - $7.89 99 In stock
0.250 in
Low Carbon Steel
$5.60 - $7.44 Request the lead time here
0.250 in
Low Carbon Steel
Detent Pin - T-Handle;Pin Diameter - 9.5 mm | 0.375 in; Usable Length - 41.3 mm | 1.625 in; Zinc Plated; Low Carbon Steel

KN6X2000T5-D-21

Price Range
$7.85 - $5.90

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PP
  • Knob Colour
    Black
  • Pin Material
    Low Carbon Steel
  • Pin Diameter
    0.375 in
  • With Lanyard?
    No
Detent Pin - T-Handle;Pin Diameter - 6.4 mm | 0.250 in; Usable Length - 38.1 mm | 1.500 in; Zinc Plated; Low Carbon Steel

KN4X1750T5-D-21

Price Range
$6.53 - $4.97

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PP
  • Knob Colour
    Black
  • Pin Material
    Low Carbon Steel
  • Pin Diameter
    0.250 in
  • With Lanyard?
    No
Detent Pin - T-Handle;Pin Diameter - 6.4 mm | 0.250 in; Usable Length - 95.3 mm | 3.750 in; Zinc Plated; Low Carbon Steel

KN4X4000T5-D-21

Price Range
$7.89 - $6.06

Stock Levels
99 In stock
Attributes
  • Knob Material
    PP
  • Knob Colour
    Black
  • Pin Material
    Low Carbon Steel
  • Pin Diameter
    0.250 in
  • With Lanyard?
    No
Detent Pin - T-Handle;Pin Diameter - 6.4 mm | 0.250 in; Usable Length - 76.2 mm | 3.000 in; Zinc Plated; Low Carbon Steel

KN4X3250T5-D-21

Price Range
$7.44 - $5.60

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PP
  • Knob Colour
    Black
  • Pin Material
    Low Carbon Steel
  • Pin Diameter
    0.250 in
  • With Lanyard?
    No