T-Handle Detent Pins are commonly used to select the weight on fitness equipment and can also be used on many other quick-acting fastening applications.
The pin material is made from Steel, which is an economical material providing good strength. Comes with a Clear Zinc Plating finish for added corrosion resistance.
The T-shaped knob is fitted with a lanyard and will help prevent loss or misplacement, by securing the pin to the equipment. The knob handle offers a large ergonomic design for an easy and comfortable grip. A chamfered tip helps to quickly locate the hole.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Pin Material | Knob Diameter | Usable Length | View | |
|---|---|---|---|---|---|---|---|
| $6.60 - $8.78 | Request the lead time here |
0.250 in
6.4 mm
|
Low Carbon Steel
|
|
|
||
| $6.00 - $7.91 | Request the lead time here |
0.250 in
6.4 mm
|
Low Carbon Steel
|
|
|
||
| $10.95 - $14.37 | Request the lead time here |
0.500 in
12.7 mm
|
Low Carbon Steel
|
|
|
||
| $5.55 - $7.26 | Request the lead time here |
0.250 in
6.4 mm
|
Low Carbon Steel
|
|
|
||
| $7.95 - $10.50 | Request the lead time here |
0.375 in
9.5 mm
|
Low Carbon Steel
|
|
|
||
| $6.90 - $9.06 | Request the lead time here |
0.375 in
9.5 mm
|
Low Carbon Steel