Menu Search

Draw Latches & Keepers - Plastics and Rubber

In stock

Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Overall Length Overall Height View
$15.90 - $16.70 82 In stock
0.63 in
$12.10 - $12.70 265 In stock
0.591 in
$28.50 - $30.00 212 In stock
1.063 in
Draw Latch - Overall Height:16.0 mm | 0.63 in ; Overall Length:94.0 - 125.0 - 125.0 mm; Steel

34000133

Price Range
$16.70 - $15.90

Stock Levels
82 In stock
Attributes
  • Overall Height
    0.63 in
  • Overall Width
    0.787 in
  • Finish
    Zinc Plated
  • Material
    Steel
  • Mount Type
    Mounting Holes
Draw Latch - Overall Height:15.0 mm | 0.591 in ; Overall Length:77.0 - 88.0 - 88.0 mm; Steel

34000131

Price Range
$12.70 - $12.10

Stock Levels
265 In stock
Attributes
  • Overall Height
    0.591 in
  • Overall Width
    0.63 in
  • Finish
    Zinc Plated
  • Material
    Steel
  • Mount Type
    Mounting Holes
Draw Latch - Overall Height:27.0 mm | 1.063 in ; Overall Length:140.0 - 160.0 - 160.0 mm; Steel

34000135

Price Range
$30.00 - $28.50

Stock Levels
212 In stock
Attributes
  • Overall Height
    1.063 in
  • Overall Width
    1.26 in
  • Finish
    Zinc Plated
  • Material
    Steel
  • Mount Type
    Mounting Holes