Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 500 - 9999 | $0.189 |
| 10000 - 24999 | $0.17 |
| 25000 + | $0.1532 |
| Anchor Length | 9.7 mm |
|---|---|
| Anchor Length | 0.380 in |
| Compatible Hole Diameter | 0.182 in |
| Compatible Hole Diameter | 4.6 mm |
| Compatible Panel Thickness Range | 0.130 - 0.290 in |
| Compatible Panel Thickness Range | 3.3 - 7.4 mm |
| Head Diameter | 0.280 in |
| Head Diameter | 7.1 mm |
| Head Height | 1.3 mm |
| Head Height | 0.050 in |
| Colour | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Rivet Type | Spreading Rivet |
| Rivet Head Shape | Truss |
| Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue