Menu Search

Drive Rivets

In stock

Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which are available to buy elsewhere.

Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our range offers good electrical insulation properties, and also resistance to vibration, abrasion and corrosion.

Available in a variety of sizes, and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).

  • Colors: Black, White and Natural
  • UL94 V2 flame rated options

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
168 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Compatible Panel Thickness Range View
$0.1281 - $0.2561 Request the lead time here
0.197 in
0.039 - 0.157 in
$0.1244 - $0.1704 13500 In stock
0.187 in
0.375 in
0.156 - 0.281 in
$0.0927 - $0.1272 91000 In stock
0.218 in
0.437 in
0.094 - 0.312 in
$0.1251 - $0.1718 30000 In stock
0.187 in
0.281 in
0.312 - 0.440 in
$0.1325 - $0.1817 1500 In stock
0.250 in
0.468 in
0.350 - 0.500 in
61PR600100 $0.0759 - $0.1041 26000 In stock
0.160 in
0.295 in
0.062 - 0.180 in
$0.0921 - $0.126 1000 In stock
0.226 in
0.375 in
0.125 - 0.312 in
$0.1325 - $0.1817 22500 In stock
0.275 in
0.370 in
0.062 - 0.600 in
$0.1251 - $0.1718 19500 In stock
0.182 in
0.280 in
0.130 - 0.290 in
$0.0921 - $0.126 4000 In stock
0.130 in
0.218 in
0.031 - 0.140 in
$0.0927 - $0.1272 20000 In stock
0.187 in
0.435 in
0.125 - 0.187 in
$0.0987 - $0.1355 Request the lead time here
0.250 in
0.500 in
0.109 - 0.156 in
$0.098 - $0.1344 6000 In stock
0.250 in
0.615 in
0.281 - 0.500 in
$0.0921 - $0.126 998 In stock
0.156 in
0.218 in
0.218 - 0.312 in
$0.0927 - $0.1272 4000 In stock
0.187 in
0.281 in
0.062 - 0.187 in
$0.098 - $0.1344 Request the lead time here
0.250 in
0.370 in
0.350 - 0.500 in
$0.0927 - $0.1272 9000 In stock
0.187 in
0.437 in
0.156 - 0.281 in
$0.0921 - $0.126 54000 In stock
0.218 in
0.380 in
0.093 - 0.350 in
$0.098 - $0.1344 97000 In stock
0.227 in
0.375 in
0.031 - 0.062 in
$0.0921 - $0.126 22000 In stock
0.126 in
0.187 in
0.031 - 0.142 in
  • of 9
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 1.0 - 4.0 mm | 0.039 - 0.157 in

093011000002

Price Range
$0.2561 - $0.1281

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.224 in
  • Counterbore Hole Size
    0.118 in
  • Compatible Panel Thickness Range
    0.039 - 0.157 in
  • Head Diameter
    0.197 in
  • Head Height
    0.051 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 4 - NaN | 0.156 - NaN

61PR010310

Price Range
$0.1704 - $0.1244

Stock Levels
13500 In stock
Attributes
  • Anchor Length
    0.380 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.156 - 0.281 in
  • Head Diameter
    0.375 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Binder ; ; Compatible Hole Diameter 5.5 mm | 0.218 in ; Panel Thickness Range 2.4 - NaN | 0.094 - NaN

61PR100200

Price Range
$0.1272 - $0.0927

Stock Levels
91000 In stock
Attributes
  • Anchor Length
    0.464 in
  • Compatible Hole Diameter
    0.218 in
  • Compatible Panel Thickness Range
    0.094 - 0.312 in
  • Head Diameter
    0.437 in
  • Head Height
    0.100 in
Push-In Rivet - ; Natural ; Binder ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 7.9 - NaN | 0.312 - NaN

61PR300000

Price Range
$0.1718 - $0.1251

Stock Levels
30000 In stock
Attributes
  • Anchor Length
    0.535 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.312 - 0.440 in
  • Head Diameter
    0.281 in
  • Head Height
    0.075 in
Push-In Rivet - ; Natural ; Binder ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 8.9 - NaN | 0.350 - NaN

61PR400000

Price Range
$0.1817 - $0.1325

Stock Levels
1500 In stock
Attributes
  • Anchor Length
    0.620 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.350 - 0.500 in
  • Head Diameter
    0.468 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 4.1 mm | 0.160 in ; Panel Thickness Range 1.6 - NaN | 0.062 - NaN

61PR600100

Price Range
$0.1041 - $0.0759

Stock Levels
26000 In stock
Attributes
  • Anchor Length
    0.230 in
  • Compatible Hole Diameter
    0.160 in
  • Compatible Panel Thickness Range
    0.062 - 0.180 in
  • Head Diameter
    0.295 in
  • Head Height
    0.050 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 5.7 mm | 0.226 in ; Panel Thickness Range 3.2 - NaN | 0.125 - NaN

61PR010110

Price Range
$0.126 - $0.0921

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.468 in
  • Compatible Hole Diameter
    0.226 in
  • Compatible Panel Thickness Range
    0.125 - 0.312 in
  • Head Diameter
    0.375 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 7 mm | 0.275 in ; Panel Thickness Range 1.6 - NaN | 0.062 - NaN

61PR300900

Price Range
$0.1817 - $0.1325

Stock Levels
22500 In stock
Attributes
  • Anchor Length
    0.640 in
  • Compatible Hole Diameter
    0.275 in
  • Compatible Panel Thickness Range
    0.062 - 0.600 in
  • Head Diameter
    0.370 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.6 mm | 0.182 in ; Panel Thickness Range 3.3 - NaN | 0.130 - NaN

61PR600000

Price Range
$0.1718 - $0.1251

Stock Levels
19500 In stock
Attributes
  • Anchor Length
    0.380 in
  • Compatible Hole Diameter
    0.182 in
  • Compatible Panel Thickness Range
    0.130 - 0.290 in
  • Head Diameter
    0.280 in
  • Head Height
    0.050 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 3.3 mm | 0.130 in ; Panel Thickness Range 0.8 - NaN | 0.031 - NaN

61PR900100

Price Range
$0.126 - $0.0921

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.225 in
  • Compatible Hole Diameter
    0.130 in
  • Compatible Panel Thickness Range
    0.031 - 0.140 in
  • Head Diameter
    0.218 in
  • Head Height
    0.060 in
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 3.2 - NaN | 0.125 - NaN

61PR200200

Price Range
$0.1272 - $0.0927

Stock Levels
20000 In stock
Attributes
  • Anchor Length
    0.281 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.125 - 0.187 in
  • Head Diameter
    0.435 in
  • Head Height
    0.075 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 2.8 - NaN | 0.109 - NaN

61PR800300

Price Range
$0.1355 - $0.0987

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.375 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.109 - 0.156 in
  • Head Diameter
    0.500 in
  • Head Height
    0.313 in
Push-In Rivet - ; Natural ; Binder ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 7.1 - NaN | 0.281 - NaN

61PR010400

Price Range
$0.1344 - $0.098

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.620 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.281 - 0.500 in
  • Head Diameter
    0.615 in
  • Head Height
    0.109 in
Push-In Rivet - ; Natural ; Binder ; ; Compatible Hole Diameter 4 mm | 0.156 in ; Panel Thickness Range 5.5 - NaN | 0.218 - NaN

61PR100300

Price Range
$0.126 - $0.0921

Stock Levels
998 In stock
Attributes
  • Anchor Length
    0.359 in
  • Compatible Hole Diameter
    0.156 in
  • Compatible Panel Thickness Range
    0.218 - 0.312 in
  • Head Diameter
    0.218 in
  • Head Height
    0.050 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 1.6 - NaN | 0.062 - NaN

61PR300100

Price Range
$0.1272 - $0.0927

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.295 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.062 - 0.187 in
  • Head Diameter
    0.281 in
  • Head Height
    0.075 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 8.9 - NaN | 0.350 - NaN

61PR400100

Price Range
$0.1344 - $0.098

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.620 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.350 - 0.500 in
  • Head Diameter
    0.370 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 4 - NaN | 0.156 - NaN

61PR700100

Price Range
$0.1272 - $0.0927

Stock Levels
9000 In stock
Attributes
  • Anchor Length
    0.380 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.156 - 0.281 in
  • Head Diameter
    0.437 in
  • Head Height
    0.075 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 5.5 mm | 0.218 in ; Panel Thickness Range 2.4 - NaN | 0.093 - NaN

61PR100000

Price Range
$0.126 - $0.0921

Stock Levels
54000 In stock
Attributes
  • Anchor Length
    0.450 in
  • Compatible Hole Diameter
    0.218 in
  • Compatible Panel Thickness Range
    0.093 - 0.350 in
  • Head Diameter
    0.380 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Button ; ; Compatible Hole Diameter 5.8 mm | 0.227 in ; Panel Thickness Range 0.8 - NaN | 0.031 - NaN

61PR500500

Price Range
$0.1344 - $0.098

Stock Levels
97000 In stock
Attributes
  • Anchor Length
    0.170 in
  • Compatible Hole Diameter
    0.227 in
  • Compatible Panel Thickness Range
    0.031 - 0.062 in
  • Head Diameter
    0.375 in
  • Head Height
    0.223 in
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; Compatible Hole Diameter 3.2 mm | 0.126 in; Compatible Panel Thickness Range 0.8 - 3.6 mm | 0.031 - 0.140 in

61PR900000

Price Range
$0.126 - $0.0921

Stock Levels
22000 In stock
Attributes
  • Anchor Length
    0.190 in
  • Compatible Hole Diameter
    0.126 in
  • Compatible Panel Thickness Range
    0.031 - 0.142 in
  • Head Diameter
    0.187 in
  • Head Height
    0.047 in