Quantity | Unit price |
---|---|
1000 + | $0.1095 |
Overall Length | 23.6 mm |
---|---|
Overall Length | 0.930 in |
Plunger Diameter | 0.328 in |
Plunger Diameter | 8.3 mm |
Plunger Length | 0.430 in |
Plunger Length | 10.9 mm |
Colour | Black |
Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue