Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Maximum Temperature | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| $1.7477 - $10.788 | Request the lead time here | 
1.500 in
 
38.1 mm
 | 
425 °F
 
218.3 °C
 | 
0.725 in
 
18.4 mm
 | ||
| $0.4604 - $2.8363 | Request the lead time here | 
1.180 in
 
30 mm
 | 
425 °F
 
218.3 °C
 | 
0.157 in
 
4 mm
 | ||
| $0.8131 - $5.0209 | 800 In stock | 
0.990 in
 
25.1 mm
 | 
425 °F
 
218.3 °C
 | 
0.608 in
 
15.4 mm
 | ||
| $0.3884 - $2.3969 | 7750 In stock | 
0.910 in
 
23.1 mm
 | 
425 °F
 
218.3 °C
 | 
0.255 in
 
6.5 mm
 | ||
| $0.6275 - $3.8855 | Request the lead time here | 
1.180 in
 
30 mm
 | 
425 °F
 
218.3 °C
 | 
0.315 in
 
8 mm
 | ||
| $0.4363 - $2.705 | Request the lead time here | 
2.000 in
 
50.8 mm
 | 
425 °F
 
218.3 °C
 | 
0.125 in
 
3.2 mm
 | ||
| $0.3884 - $2.3969 | 2000 In stock | 
1.180 in
 
30 mm
 | 
425 °F
 
218.3 °C
 | 
0.236 in
 
6 mm
 | ||
| $0.559 - $3.4372 | Request the lead time here | 
1.421 in
 
36.1 mm
 | 
425 °F
 
218.3 °C
 | 
0.375 in
 
9.5 mm
 | ||
| $0.7772 - $4.812 | Request the lead time here | 
1.215 in
 
30.9 mm
 | 
425 °F
 
218.3 °C
 | 
0.451 in
 
11.5 mm
 | ||
| $0.6696 - $4.1546 | 995 In stock | 
1.500 in
 
38.1 mm
 | 
425 °F
 
218.3 °C
 | 
0.355 in
 
9 mm
 | ||
| $0.8102 - $4.991 | Request the lead time here | 
1.180 in
 
30 mm
 | 
425 °F
 
218.3 °C
 | 
0.492 in
 
12.5 mm
 | ||
| $0.5472 - $3.3772 | Request the lead time here | 
1.180 in
 
30 mm
 | 
425 °F
 
218.3 °C
 | 
0.255 in
 
6.5 mm
 | ||
| $0.5472 - $3.3772 | Request the lead time here | 
0.974 in
 
24.7 mm
 | 
425 °F
 
218.3 °C
 | 
0.315 in
 
8 mm
 | ||
| $0.8462 - $5.2307 | 200 In stock | 
1.180 in
 
30 mm
 | 
425 °F
 
218.3 °C
 | 
0.608 in
 
15.4 mm
 | ||
| $0.7981 - $4.9315 | 5855 In stock | 
1.013 in
 
25.7 mm
 | 
425 °F
 
218.3 °C
 | 
0.485 in
 
12.3 mm
 | ||
| $0.3884 - $2.3969 | 1000 In stock | 
1.377 in
 
35 mm
 | 
425 °F
 
218.3 °C
 | 
0.187 in
 
4.7 mm
 | ||
| $0.4604 - $2.8424 | Request the lead time here | 
1.330 in
 
33.8 mm
 | 
425 °F
 
218.3 °C
 | 
0.294 in
 
7.5 mm
 | ||
| $0.879 - $5.4396 | Request the lead time here | 
1.575 in
 
40 mm
 | 
425 °F
 
218.3 °C
 | 
0.622 in
 
15.8 mm
 | ||
| $0.6191 - $3.8256 | Request the lead time here | 
0.950 in
 
24.1 mm
 | 
425 °F
 
218.3 °C
 | 
0.438 in
 
11.1 mm
 | ||
| $0.8311 - $5.1404 | Request the lead time here | 
1.180 in
 
30 mm
 | 
425 °F
 
218.3 °C
 | 
0.531 in
 
13.5 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue