Menu Search

Easy Pull Masking Caps

In stock

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyle Chloride (PVC) 425F (218C)
  • Colors: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
88 results
Product SKUs information
Item Code Price range Availability Inside Height Maximum Temperature Inside Diameter View
$0.1574 - $0.9113 Request the lead time here
1.000 in
425 °F
0.180 in
Request the lead time here
0.500 in
425 °F
0.320 in
$0.3236 - $1.8737 Request the lead time here
1.000 in
425 °F
0.365 in
$0.2829 - $1.6373 4666 In stock
1.000 in
425 °F
0.320 in
$0.1896 - $1.0974 8415 In stock
0.500 in
425 °F
0.490 in
$0.3642 - $2.1089 Request the lead time here
1.000 in
425 °F
0.552 in
$0.4434 - $2.5664 Request the lead time here
1.500 in
425 °F
0.625 in
$0.2972 - $1.7205 Request the lead time here
0.500 in
425 °F
0.687 in
$0.3978 - $2.3033 Request the lead time here
1.500 in
425 °F
0.590 in
$0.7068 - $4.0925 Request the lead time here
1.500 in
425 °F
0.937 in
$0.3978 - $2.3033 Request the lead time here
1.000 in
425 °F
0.687 in
$0.5751 - $3.3299 Request the lead time here
1.500 in
425 °F
0.812 in
$0.3834 - $2.2199 Request the lead time here
0.500 in
425 °F
0.990 in
$0.8003 - $4.6332 Request the lead time here
1.000 in
425 °F
1.230 in
$0.2088 - $1.2084 Request the lead time here
0.500 in
425 °F
0.552 in
$0.3764 - $2.1788 2500 In stock
1.000 in
425 °F
0.600 in
$0.5031 - $2.9127 Request the lead time here
1.500 in
425 °F
0.677 in
$0.5105 - $2.9549 2900 In stock
1.000 in
425 °F
0.865 in
$0.8961 - $5.1882 Request the lead time here
1.000 in
425 °F
1.605 in
$0.3426 - $1.9836 Request the lead time here
1.500 in
425 °F
0.320 in
  • of 5
Easy Pull Masking Cap - Inside Diameter - 4.6 mm | 0.180 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0180-1B

Price Range
$0.9113 - $0.1574

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.180 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 8.1 mm | 0.320 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0320-1/2B


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Temperature Range
    425 °F
  • Inside Diameter
    0.320 in
Easy Pull Masking Cap - Inside Diameter - 9.3 mm | 0.365 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0365-1G

Price Range
$1.8737 - $0.3236

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.365 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 8.1 mm | 0.320 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0320-1B

Price Range
$1.6373 - $0.2829

Stock Levels
4666 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.320 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 12.4 mm | 0.490 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0490-1/2D

Price Range
$1.0974 - $0.1896

Stock Levels
8415 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.490 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 14 mm | 0.552 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0552-1C

Price Range
$2.1089 - $0.3642

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.552 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 15.9 mm | 0.625 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0625-1-1/2D

Price Range
$2.5664 - $0.4434

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.625 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 17.4 mm | 0.687 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0687-1/2G

Price Range
$1.7205 - $0.2972

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.687 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 15 mm | 0.590 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0590-1-1/2B

Price Range
$2.3033 - $0.3978

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.590 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 23.8 mm | 0.937 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0937-1-1/2B

Price Range
$4.0925 - $0.7068

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.937 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 17.4 mm | 0.687 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0687-1E

Price Range
$2.3033 - $0.3978

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.687 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 20.6 mm | 0.812 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0812-1-1/2C

Price Range
$3.3299 - $0.5751

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.812 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 25.1 mm | 0.990 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0990-1/2B

Price Range
$2.2199 - $0.3834

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.990 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 31.2 mm | 1.230 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC1230-1B

Price Range
$4.6332 - $0.8003

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    1.230 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 14 mm | 0.552 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0552-1/2D

Price Range
$1.2084 - $0.2088

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.552 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 15.2 mm | 0.600 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0600-1C

Price Range
$2.1788 - $0.3764

Stock Levels
2500 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.600 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 17.2 mm | 0.677 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0677-1-1/2B

Price Range
$2.9127 - $0.5031

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.677 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 22 mm | 0.865 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0865-1B

Price Range
$2.9549 - $0.5105

Stock Levels
2900 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.865 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 40.8 mm | 1.605 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC1605-1B

Price Range
$5.1882 - $0.8961

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    1.605 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 8.1 mm | 0.320 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0320-1-1/2B

Price Range
$1.9836 - $0.3426

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.320 in
  • Inside Height
    1.500 in