Menu Search

Easy Pull Masking Caps

In stock

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyle Chloride (PVC) 425F (218C)
  • Colors: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Inside Height Maximum Temperature Inside Diameter View
4500 In stock
1.180 in
600 °F
0.157 in
20750 In stock
0.974 in
600 °F
0.315 in
1500 In stock
0.910 in
600 °F
0.255 in
400 In stock
1.575 in
600 °F
0.622 in
800 In stock
1.180 in
600 °F
0.236 in
2863 In stock
0.950 in
600 °F
0.438 in
3000 In stock
1.377 in
600 °F
0.187 in
1800 In stock
1.180 in
600 °F
0.608 in
1090 In stock
1.500 in
600 °F
0.725 in
1700 In stock
1.330 in
600 °F
0.294 in
4549 In stock
0.990 in
600 °F
0.608 in
1145 In stock
1.421 in
600 °F
0.375 in
13785 In stock
1.013 in
600 °F
0.485 in
1092 In stock
1.180 in
600 °F
0.492 in
785 In stock
1.180 in
600 °F
0.315 in
9500 In stock
1.180 in
600 °F
0.531 in
850 In stock
1.215 in
600 °F
0.451 in
851 In stock
1.500 in
600 °F
0.355 in
Request the lead time here
1.180 in
600 °F
0.255 in
4000 In stock
1.180 in
600 °F
0.433 in
  • of 2
Easy Pull Masking Cap - Inside Diameter - 4 mm | 0.157 in ; Inside Height - 30 mm | 1.180 in ; Natural

SCE0157A


Stock Levels
4500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.157 in
  • Inside Height
    1.180 in
Easy Pull Masking Cap - Inside Diameter - 8 mm | 0.315 in ; Inside Height - 24.7 mm | 0.974 in ; Natural

SCE0315A


Stock Levels
20750 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.315 in
  • Inside Height
    0.974 in
Easy Pull Masking Cap - Inside Diameter - 6.5 mm | 0.255 in ; Inside Height - 23.1 mm | 0.910 in ; Natural

SCE0255A


Stock Levels
1500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.255 in
  • Inside Height
    0.910 in
Easy Pull Masking Cap - Inside Diameter - 15.8 mm | 0.622 in ; Inside Height - 40 mm | 1.575 in ; Natural

SCE0622A


Stock Levels
400 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.622 in
  • Inside Height
    1.575 in
Easy Pull Masking Cap - Inside Diameter - 6 mm | 0.236 in ; Inside Height - 30 mm | 1.180 in ; Natural

SCE0236A


Stock Levels
800 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.236 in
  • Inside Height
    1.180 in
Easy Pull Masking Cap - Inside Diameter - 11.1 mm | 0.438 in ; Inside Height - 24.1 mm | 0.950 in ; Natural

SCE0438A


Stock Levels
2863 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.438 in
  • Inside Height
    0.950 in
Easy Pull Masking Cap - Inside Diameter - 4.7 mm | 0.187 in ; Inside Height - 35 mm | 1.377 in ; Natural

SCE0187A


Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.187 in
  • Inside Height
    1.377 in
Easy Pull Masking Cap - Inside Diameter - 15.4 mm | 0.608 in ; Inside Height - 30 mm | 1.180 in ; Natural

SCE0608A


Stock Levels
1800 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.608 in
  • Inside Height
    1.180 in
Easy Pull Masking Cap - Inside Diameter - 18.4 mm | 0.725 in ; Inside Height - 38.1 mm | 1.500 in ; Natural

SCE0725A


Stock Levels
1090 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.725 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 7.5 mm | 0.294 in ; Inside Height - 33.8 mm | 1.330 in ; Natural

SCE0294A


Stock Levels
1700 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.294 in
  • Inside Height
    1.330 in
Easy Pull Masking Cap - Inside Diameter - 15.4 mm | 0.608 in ; Inside Height - 25.1 mm | 0.990 in ; Natural

SCE0608099A


Stock Levels
4549 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.608 in
  • Inside Height
    0.990 in
Easy Pull Masking Cap - Inside Diameter - 9.5 mm | 0.375 in ; Inside Height - 36.1 mm | 1.421 in ; Natural

SCE0375A


Stock Levels
1145 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.375 in
  • Inside Height
    1.421 in
Easy Pull Masking Cap - Inside Diameter - 12.3 mm | 0.485 in ; Inside Height - 25.7 mm | 1.013 in ; Natural

SCE0485A


Stock Levels
13785 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.485 in
  • Inside Height
    1.013 in
Easy Pull Masking Cap - Inside Diameter - 12.5 mm | 0.492 in ; Inside Height - 30 mm | 1.180 in ; Natural

SCE0492118A


Stock Levels
1092 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.492 in
  • Inside Height
    1.180 in
Easy Pull Masking Cap - Inside Diameter - 8 mm | 0.315 in ; Inside Height - 30 mm | 1.180 in ; Natural

SCE0315118A


Stock Levels
785 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.315 in
  • Inside Height
    1.180 in
Easy Pull Masking Cap - Inside Diameter - 13.5 mm | 0.531 in ; Inside Height - 30 mm | 1.180 in ; Natural

SCE0531A


Stock Levels
9500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.531 in
  • Inside Height
    1.180 in
Easy Pull Masking Cap - Inside Diameter - 11.5 mm | 0.451 in ; Inside Height - 30.9 mm | 1.215 in ; Natural

SCE0451A


Stock Levels
850 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.451 in
  • Inside Height
    1.215 in
Easy Pull Masking Cap - Inside Diameter - 9 mm | 0.355 in ; Inside Height - 38.1 mm | 1.500 in ; Natural

SCE0355A


Stock Levels
851 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.355 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 6.5 mm | 0.255 in ; Inside Height - 30 mm | 1.180 in ; Natural

SCE0255118A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.255 in
  • Inside Height
    1.180 in
Easy Pull Masking Cap - Inside Diameter - 11 mm | 0.433 in ; Inside Height - 30 mm | 1.180 in ; Natural

SCE0433A


Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.433 in
  • Inside Height
    1.180 in