Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Maximum Temperature | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| $0.8941 - $5.5295 | 785 In stock |
1.180 in
30 mm
|
600 °F
315.6 °C
|
0.315 in
8 mm
|
||
| $1.19 - $7.3525 | 9500 In stock |
1.180 in
30 mm
|
600 °F
315.6 °C
|
0.531 in
13.5 mm
|
||
| $0.5105 - $2.9549 | 2900 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.865 in
22 mm
|
||
| $0.2375 - $1.3749 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.590 in
15 mm
|
||
| $0.3978 - $2.3033 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.396 in
10.1 mm
|
||
| $0.5057 - $2.9271 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.937 in
23.8 mm
|
||
| $0.3477 - $2.0123 | 5147 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.490 in
12.4 mm
|
||
| $0.3978 - $2.3033 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.590 in
15 mm
|
||
| $0.5751 - $3.3299 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.812 in
20.6 mm
|
||
| $0.3834 - $2.2199 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.990 in
25.1 mm
|
||
| $0.8003 - $4.6332 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
1.230 in
31.2 mm
|
||
| $0.3884 - $2.3969 | 2000 In stock |
1.180 in
30 mm
|
425 °F
218.3 °C
|
0.236 in
6 mm
|
||
| $0.559 - $3.4372 | Request the lead time here |
1.421 in
36.1 mm
|
425 °F
218.3 °C
|
0.375 in
9.5 mm
|
||
| $2.4735 - $15.2849 | 1090 In stock |
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
0.725 in
18.4 mm
|
||
| $0.553 - $3.407 | 1500 In stock |
0.910 in
23.1 mm
|
600 °F
315.6 °C
|
0.255 in
6.5 mm
|
||
| $0.7772 - $4.812 | Request the lead time here |
1.215 in
30.9 mm
|
425 °F
218.3 °C
|
0.451 in
11.5 mm
|
||
| $0.1574 - $0.9113 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.180 in
4.6 mm
|
||
| $0.1536 - $0.8898 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.320 in
8.1 mm
|
||
| $0.3236 - $1.8737 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.365 in
9.3 mm
|
||
| $0.4914 - $2.8448 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.427 in
10.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue