Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Maximum Temperature | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| $0.3812 - $2.2065 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.625 in
15.9 mm
|
||
| $0.5511 - $3.1902 | 271 In stock |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.687 in
17.4 mm
|
||
| $0.5472 - $3.3772 | Request the lead time here |
0.974 in
24.7 mm
|
425 °F
218.3 °C
|
0.315 in
8 mm
|
||
| $0.5777 - $3.3438 | 437 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.396 in
10.1 mm
|
||
| $0.386 - $2.2343 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.450 in
11.4 mm
|
||
| $0.2052 - $1.1879 | 4361 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.521 in
13.2 mm
|
||
| $0.3692 - $2.1368 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.590 in
15 mm
|
||
| $0.553 - $3.407 | 800 In stock |
1.180 in
30 mm
|
600 °F
315.6 °C
|
0.236 in
6 mm
|
||
| $0.8819 - $5.4694 | 2863 In stock |
0.950 in
24.1 mm
|
600 °F
315.6 °C
|
0.438 in
11.1 mm
|
||
| $1.7477 - $10.788 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.725 in
18.4 mm
|
||
| $0.9153 - $5.2992 | 250 In stock |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
1.500 in
38.1 mm
|
||
| $0.3212 - $1.8593 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.740 in
18.8 mm
|
||
| $0.5105 - $2.9549 | 2900 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.865 in
22 mm
|
||
| $0.2375 - $1.3749 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.590 in
15 mm
|
||
| $0.8961 - $5.1882 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
1.605 in
40.8 mm
|
||
| $0.3573 - $2.0678 | 15000 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.812 in
20.6 mm
|
||
| $0.5057 - $2.9271 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.937 in
23.8 mm
|
||
| $0.7859 - $4.55 | 4170 In stock |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.990 in
25.1 mm
|
||
| $1.1418 - $7.0535 | 13785 In stock |
1.013 in
25.7 mm
|
600 °F
315.6 °C
|
0.485 in
12.3 mm
|
||
| $0.6248 - $3.8555 | 4000 In stock |
2.000 in
50.8 mm
|
600 °F
315.6 °C
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue