Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Eye Bolts are lightweight, durable and resistant to corrosion, making them ideal for use in harsh environments and outdoor applications. The looped head of the bolt allows it to be easily attached to a rope or cable.
It has excellent dielectric properties, making them a safe option for use in electrical applications. Used in industries such as construction, and furniture applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Eye Inside Diameter | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|---|
$0.4263 - $0.5846 | Request the lead time here |
1/4-20
|
|
|
1.250 in
31.8 mm
|
||
$0.4386 - $0.6014 | Request the lead time here |
1/4-20
|
|
|
1.250 in
31.8 mm
|
||
$0.4824 - $0.6615 | Request the lead time here |
5/16-18
|
|
|
0.875 in
22.2 mm
|
||
$0.414 - $0.5679 | Request the lead time here |
1/4-20
|
|
|
0.875 in
22.2 mm
|
||
$0.3875 - $0.5315 | 500 In stock |
1/4-20
|
|
|
1.250 in
31.8 mm
|
||
$0.1197 - $0.1641 | 1000 In stock |
#6-32
|
|
|
0.625 in
15.9 mm
|
||
$0.4731 - $0.6491 | 12000 In stock |
5/16-18
|
|
|
1.250 in
31.8 mm
|
||
$0.6794 - $0.932 | 3479 In stock |
3/8-16
|
|
|
2.500 in
63.5 mm
|
||
$0.4433 - $0.608 | Request the lead time here |
1/4-20
|
|
|
1.250 in
31.8 mm
|
||
$0.1407 - $0.1929 | 6500 In stock |
#10-24
|
|
|
0.875 in
22.2 mm
|
||
$0.579 - $0.7943 | 500 In stock |
3/8-16
|
|
|
1.250 in
31.8 mm
|
||
$0.3764 - $0.5162 | 20500 In stock |
1/4-20
|
|
|
0.875 in
22.2 mm
|
||
$0.6044 - $0.8289 | 11500 In stock |
3/8-16
|
|
|
1.500 in
38.1 mm
|
||
$0.4385 - $0.6014 | Request the lead time here |
5/16-18
|
|
|
0.875 in
22.2 mm
|
||
$0.3987 - $0.5468 | Request the lead time here |
1/4-20
|
|
|
1.250 in
31.8 mm
|
||
$0.129 - $0.1769 | 37000 In stock |
#8-32
|
|
|
1.000 in
25.4 mm
|
||
$0.5291 - $0.7256 | 6000 In stock |
3/8-16
|
|
|
0.875 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue