Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Fan Guards prevent debris falling into the fan blades and accidental obstruction. They are ideal for the cooling of electronic applications with a protection solution. Fan Guards are simple to install thanks to the screw mount application and lead to prevention of dust ingress andprotect the user from accidental damage and bodily harm
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Fan Size | View | |
---|---|---|---|---|
$1.9265 - $3.9603 | Request the lead time here |
120.0 mm
120.0 mm
|
||
$0.9306 - $1.7225 | Request the lead time here |
50.0 mm
50.0 mm
|
||
$1.803 - $2.4942 | 10399 In stock |
80.0 mm
80.0 mm
|
||
RCOFM-60 | $1.2491 - $2.3127 | 13500 In stock |
60.0 mm
60.0 mm
|
|
$1.4105 - $2.9379 | 300 In stock |
92.0 mm
92.0 mm
|
||
$0.89 - $1.6463 | 13800 In stock |
40.0 mm
40.0 mm
|
||
$3.3032 - $6.1193 | 600 In stock |
150.0 mm
150.0 mm
|
||
$0.9386 - $1.6463 | Request the lead time here |
25.0 mm
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue