Menu Search

Fan Rivets, Push

In stock

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Fan Guards prevent debris falling into the fan blades and accidental obstruction. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts and are excellent for fan housing applications

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$0.3499 - $0.3974 1000 In stock
Fan Rivet - Hole Diameter 3.5 mm | 0.138 in

FR-1

Price Range
$0.3974 - $0.3499

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.906 in
  • Head Diameter
    0.197 in
  • Hole Diameter
    0.138 in
  • Maximum Operating Temperature
    239 °F
  • Minimum Operating Temperature
    -40 °F