These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Internal Thread Length | Spacer Length | View | |
---|---|---|---|---|---|---|
$0.3377 - $0.4662 | Request the lead time here |
|
|
0.750 in
19.1 mm
|
||
$0.3204 - $0.4424 | Request the lead time here |
|
|
0.563 in
14.3 mm
|
||
$0.2732 - $0.3374 | Request the lead time here |
|
|
0.750 in
19.1 mm
|
||
$0.2291 - $0.2829 | Request the lead time here |
|
|
0.375 in
9.5 mm
|
||
$0.171 - $0.2111 | Request the lead time here |
|
|
1.000 in
25.4 mm
|
||
$0.2159 - $0.2666 | Request the lead time here |
|
|
0.250 in
6.4 mm
|
||
$0.2315 - $0.2856 | Request the lead time here |
|
|
0.375 in
9.5 mm
|
||
$0.3353 - $0.4623 | Request the lead time here |
|
|
0.375 in
9.5 mm
|
||
$0.3891 - $0.5366 | Request the lead time here |
|
|
1.000 in
25.4 mm
|
||
$0.2622 - $0.3237 | Request the lead time here |
|
|
0.875 in
22.2 mm
|
||
$0.2423 - $0.2993 | Request the lead time here |
|
|
0.438 in
11.1 mm
|
||
$0.2511 - $0.3099 | Request the lead time here |
|
|
0.625 in
15.9 mm
|
||
$0.2336 - $0.2885 | Request the lead time here |
|
|
0.375 in
9.5 mm
|
||
$0.2657 - $0.3279 | Request the lead time here |
|
|
0.938 in
23.8 mm
|
||
$0.2445 - $0.302 | Request the lead time here |
|
|
0.750 in
19.1 mm
|
||
$0.2688 - $0.332 | Request the lead time here |
|
|
1.000 in
25.4 mm
|
||
$0.2777 - $0.3428 | Request the lead time here |
|
|
1.000 in
25.4 mm
|
||
$0.3233 - $0.4457 | Request the lead time here |
|
|
0.375 in
9.5 mm
|
||
$0.2159 - $0.2666 | Request the lead time here |
|
|
0.188 in
4.8 mm
|
||
$0.3408 - $0.4698 | Request the lead time here |
|
|
0.875 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue