Menu Search

Fiber Reel

In stock

The Fibre Management range supports many low profile fibre reels for spooling excess fibre onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The Fibre Reels are board mountable using standoff EFA04 27 ASS and stackable using Stacking Pillar EFA04 53 ASS

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Radius Mounting Method Overall Height View
$4.859 - $5.384 3500 In stock
25.0 mm
Screw
0.25 in
$7.6446 - $8.4708 300 In stock
30.0 mm
Adhesive
0.488 in
$8.9175 - $10.1336 2100 In stock
30.0 mm
Adhesive
0.154 in
$9.7439 - $10.7154 Request the lead time here
25.0 mm
Adhesive
0.25 in
EFA04-10-001 $5.604 - $6.2094 400 In stock
30.0 mm
Screw
0.154 in
$11.2664 - $12.8025 100 In stock
35.0 mm
Screw
0.315 in
$6.9597 - $7.8132 200 In stock
25.0 mm
Adhesive
0.157 in
$7.2885 - $8.0762 900 In stock
40.0 mm
Screw
0.25 in
$6.8028 - $7.5375 500 In stock
30.0 mm
Screw
0.488 in
$4.1789 - $4.6304 98 In stock
25.0 mm
Screw
0.157 in
Fibre Reel - Radius 25.0 mm ; Maximum Storage 4.5 m of 900.0 Micron Fibre ; Mounting Method Screw

EFA04-21-001

Price Range
$5.384 - $4.859

Stock Levels
3500 In stock
Attributes
  • Counterbore Hole Size
    0.181 in
  • Hole Diameter
    0.11 in
  • Overall Height
    0.25 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Reel - Radius 30.0 mm ; Maximum Storage 9.0 m of 900.0 Micron Fibre ; Mounting Method Adhesive

EFA04-14-ASS

Price Range
$8.4708 - $7.6446

Stock Levels
300 In stock
Attributes
  • Counterbore Hole Size
    0.181 in
  • Hole Diameter
    0.11 in
  • Overall Height
    0.488 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Reel - Radius 30.0 mm ; Maximum Storage 3.0 m of 900.0 Micron Fibre ; Mounting Method Adhesive

EFA04-10-ASS

Price Range
$10.1336 - $8.9175

Stock Levels
2100 In stock
Attributes
  • Counterbore Hole Size
    0.181 in
  • Hole Diameter
    0.11 in
  • Overall Height
    0.154 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Reel - Radius 25.0 mm ; Maximum Storage 4.5 m of 900.0 Micron Fibre ; Mounting Method Adhesive

EFA04-21-ASS

Price Range
$10.7154 - $9.7439

Stock Levels
Request the lead time here
Attributes
  • Counterbore Hole Size
    0.181 in
  • Hole Diameter
    0.11 in
  • Overall Height
    0.25 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Reel - Radius 30.0 mm ; Maximum Storage 3.0 m of 900.0 Micron Fibre ; Mounting Method Screw

EFA04-10-001

Price Range
$6.2094 - $5.604

Stock Levels
400 In stock
Attributes
  • Counterbore Hole Size
    0.181 in
  • Hole Diameter
    0.11 in
  • Overall Height
    0.154 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Reel - Radius 35.0 mm ; Maximum Storage 15.0 m of 900.0 Micron Fibre ; Mounting Method Screw

EFA04-76-001

Price Range
$12.8025 - $11.2664

Stock Levels
100 In stock
Attributes
  • Counterbore Hole Size
    0.181 in
  • Hole Diameter
    0.11 in
  • Overall Height
    0.315 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Reel - Radius 25.0 mm ; Maximum Storage 2.5 m of 900.0 Micron Fibre ; Mounting Method Adhesive

EFA04-04-ASS

Price Range
$7.8132 - $6.9597

Stock Levels
200 In stock
Attributes
  • Counterbore Hole Size
    0.181 in
  • Hole Diameter
    0.11 in
  • Overall Height
    0.157 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Reel - Radius 40.0 mm ; Maximum Storage 7.0 m of 900.0 Micron Fibre ; Mounting Method Screw

EFA04-23-001

Price Range
$8.0762 - $7.2885

Stock Levels
900 In stock
Attributes
  • Counterbore Hole Size
    0.181 in
  • Hole Diameter
    0.11 in
  • Overall Height
    0.25 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Reel - Radius 30.0 mm ; Maximum Storage 9.0 m of 900.0 Micron Fibre ; Mounting Method Screw

EFA04-14-001

Price Range
$7.5375 - $6.8028

Stock Levels
500 In stock
Attributes
  • Counterbore Hole Size
    0.181 in
  • Hole Diameter
    0.11 in
  • Overall Height
    0.488 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Reel - Radius 25.0 mm ; Maximum Storage 2.5 m of 900.0 Micron Fibre ; Mounting Method Screw

EFA04-04-001

Price Range
$4.6304 - $4.1789

Stock Levels
98 In stock
Attributes
  • Counterbore Hole Size
    0.181 in
  • Hole Diameter
    0.11 in
  • Overall Height
    0.157 in
  • Colour
    Black
  • Full Material
    Polyamide 6