Menu Search

Fibre Bend Limiting Tubing - Clips, Standoff

In stock

Optial Fiber tubing standoff clips are excellent for above board routing requiremtns. Designed with a snap in cupped base to provide easy installation and stability for the tube being supported above.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Panel Thickness Range Spacer Length View
$0.189 - $0.2389 Request the lead time here
0.256 in
0.201 in
0.031 - 0.063 in
0.394 in
$0.253 - $0.3193 Request the lead time here
0.256 in
0.201 in
0.031 - 0.063 in
0.157 in
$0.2584 - $0.3256 Request the lead time here
0.256 in
0.201 in
0.031 - 0.063 in
0.236 in
$0.1782 - $0.2253 3000 In stock
0.256 in
0.201 in
0.031 - 0.063 in
0.157 in
$0.1819 - $0.2296 1000 In stock
0.256 in
0.201 in
0.031 - 0.063 in
0.236 in
$0.2682 - $0.3387 Request the lead time here
0.256 in
0.201 in
0.031 - 0.063 in
0.394 in
Tube and Pipe Clip - Natural ; UL94 V-2 ; Nylon 6/6

TPCE5-51-10M-01

Price Range
$0.2389 - $0.189

Stock Levels
Request the lead time here
Attributes
  • Cable Bundle Diameter Range
    0.201 in
  • Compatible Hole Diameter
    0.256 in
  • Maximum Cable Bundle Diameter
    0.201 in
  • Panel Thickness Range
    0.031 - 0.063 in
  • Spacer Length
    0.394 in
Tube and Pipe Clip Clip - Natural ; UL94 V-0 ; Nylon 6/6

TPCE5-51-4M-19

Price Range
$0.3193 - $0.253

Stock Levels
Request the lead time here
Attributes
  • Cable Bundle Diameter Range
    0.201 in
  • Compatible Hole Diameter
    0.256 in
  • Maximum Cable Bundle Diameter
    0.201 in
  • Panel Thickness Range
    0.031 - 0.063 in
  • Spacer Length
    0.157 in
Tube and Pipe Clip Clip - Natural ; UL94 V-0 ; Nylon 6/6

TPCE5-51-6M-19

Price Range
$0.3256 - $0.2584

Stock Levels
Request the lead time here
Attributes
  • Cable Bundle Diameter Range
    0.201 in
  • Compatible Hole Diameter
    0.256 in
  • Maximum Cable Bundle Diameter
    0.201 in
  • Panel Thickness Range
    0.031 - 0.063 in
  • Spacer Length
    0.236 in
Tube and Pipe Clip Clip - Natural ; UL94 V-2 ; Nylon 6/6

TPCE5-51-4M-01

Price Range
$0.2253 - $0.1782

Stock Levels
3000 In stock
Attributes
  • Cable Bundle Diameter Range
    0.201 in
  • Compatible Hole Diameter
    0.256 in
  • Maximum Cable Bundle Diameter
    0.201 in
  • Panel Thickness Range
    0.031 - 0.063 in
  • Spacer Length
    0.157 in
Tube and Pipe Clip Clip - Natural ; UL94 V-2 ; Nylon 6/6

TPCE5-51-6M-01

Price Range
$0.2296 - $0.1819

Stock Levels
1000 In stock
Attributes
  • Cable Bundle Diameter Range
    0.201 in
  • Compatible Hole Diameter
    0.256 in
  • Maximum Cable Bundle Diameter
    0.201 in
  • Panel Thickness Range
    0.031 - 0.063 in
  • Spacer Length
    0.236 in
Tube and Pipe Clip Clip - Natural ; UL94 V-0 ; Nylon 6/6

TPCE5-51-10M-19

Price Range
$0.3387 - $0.2682

Stock Levels
Request the lead time here
Attributes
  • Cable Bundle Diameter Range
    0.201 in
  • Compatible Hole Diameter
    0.256 in
  • Maximum Cable Bundle Diameter
    0.201 in
  • Panel Thickness Range
    0.031 - 0.063 in
  • Spacer Length
    0.394 in