Menu Search

Flanged Caps

In stock

Flanged Caps are designed to cover and protect the threads of tube, pipe or rod studs. Used in the automotive, construction, engineering and air conditioning industries.

They are used to protect from damage, dirt, moisture and other contaminants. Easy to install and remove with automated equipment or by hand, providing a snug and secure fit.

  • Material: LDPE
  • Colour: Natural, Orange, Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Item Code Price range Availability D Colour d1 H View
$0.1112 - $0.1728 5000 In stock
0.717 in
Yellow
0.551 in
0.591 in
$0.1295 - $0.2015 4000 In stock
0.835 in
Yellow
0.669 in
0.787 in
$0.2138 - $0.3324 1000 In stock
1.295 in
Yellow
1.142 in
0.787 in
$0.26 - $0.4043 500 In stock
1.339 in
Yellow
1.181 in
0.787 in
$0.0476 - $0.074 5000 In stock
0.394 in
Yellow
0.236 in
0.394 in
$0.1677 - $0.2609 3000 In stock
0.992 in
Yellow
0.815 in
0.787 in
$0.0546 - $0.0849 5000 In stock
0.465 in
Yellow
0.315 in
0.394 in
$0.0683 - $0.1062 5000 In stock
0.63 in
Yellow
0.472 in
0.394 in
$0.1677 - $0.2609 3000 In stock
0.996 in
Yellow
0.827 in
0.787 in
$0.0831 - $0.1293 5000 In stock
0.571 in
Yellow
0.433 in
0.591 in
$0.1664 - $0.2588 3000 In stock
0.87 in
Yellow
0.701 in
1.024 in
$0.20 - $0.311 2500 In stock
1.016 in
Yellow
0.89 in
1.024 in
$0.4553 - $0.7082 500 In stock
1.693 in
Yellow
1.535 in
1.102 in
$0.05 - $0.0777 5000 In stock
0.531 in
Yellow
0.366 in
0.394 in
$0.0453 - $0.0705 4000 In stock
0.354 in
Yellow
0.197 in
0.512 in
$0.1343 - $0.2088 5000 In stock
0.756 in
Yellow
0.591 in
0.591 in
$0.0615 - $0.0956 10000 In stock
0.571 in
Yellow
0.433 in
0.394 in
$0.1434 - $0.2231 6000 In stock
0.913 in
Yellow
0.748 in
0.787 in
$0.2091 - $0.3254 1500 In stock
1.181 in
Yellow
1.024 in
0.787 in
$0.1479 - $0.2301 2500 In stock
0.933 in
Yellow
0.787 in
0.787 in
  • of 2
- Flange Diameter - 18.2 mm | 0.717 in; Inside Diameter 14 mm | 0.550 in; TPE; Yellow

20571818

Price Range
$0.1728 - $0.1112

Stock Levels
5000 In stock
Attributes
  • D
    0.717 in
  • d1
    0.551 in
  • H
    0.591 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 21.2 mm | 0.835 in; Inside Diameter 17 mm | 0.670 in; TPE; Yellow

20571849

Price Range
$0.2015 - $0.1295

Stock Levels
4000 In stock
Attributes
  • D
    0.835 in
  • d1
    0.669 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 32.9 mm | 1.295 in; Inside Diameter 29 mm | 1.140 in; TPE; Yellow

20571986

Price Range
$0.3324 - $0.2138

Stock Levels
1000 In stock
Attributes
  • D
    1.295 in
  • d1
    1.142 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 34.2 mm | 1.346 in; Inside Diameter 29.7 mm | 1.169 in; TPE; Yellow

20571993

Price Range
$0.4043 - $0.26

Stock Levels
500 In stock
Attributes
  • D
    1.339 in
  • d1
    1.181 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 9.9 mm | 0.390 in; Inside Diameter 6.1 mm | 0.240 in; TPE; Yellow

20571726

Price Range
$0.074 - $0.0476

Stock Levels
5000 In stock
Attributes
  • D
    0.394 in
  • d1
    0.236 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 25.2 mm | 0.992 in; Inside Diameter 20.7 mm | 0.815 in; TPE; Yellow

20572075

Price Range
$0.2609 - $0.1677

Stock Levels
3000 In stock
Attributes
  • D
    0.992 in
  • d1
    0.815 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 11.8 mm | 0.465 in; Inside Diameter 7.9 mm | 0.310 in; TPE; Yellow

20571740

Price Range
$0.0849 - $0.0546

Stock Levels
5000 In stock
Attributes
  • D
    0.465 in
  • d1
    0.315 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 16 mm | 0.630 in; Inside Diameter 11.9 mm | 0.470 in; TPE; Yellow

20571795

Price Range
$0.1062 - $0.0683

Stock Levels
5000 In stock
Attributes
  • D
    0.63 in
  • d1
    0.472 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 25.3 mm | 0.996 in; Inside Diameter 21.1 mm | 0.830 in; TPE; Yellow

20571894

Price Range
$0.2609 - $0.1677

Stock Levels
3000 In stock
Attributes
  • D
    0.996 in
  • d1
    0.827 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 14.5 mm | 0.571 in; Inside Diameter 10.9 mm | 0.430 in; TPE; Yellow

20571788

Price Range
$0.1293 - $0.0831

Stock Levels
5000 In stock
Attributes
  • D
    0.571 in
  • d1
    0.433 in
  • H
    0.591 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 22.1 mm | 0.870 in; Inside Diameter 17.8 mm | 0.700 in; TPE; Yellow

20571856

Price Range
$0.2588 - $0.1664

Stock Levels
3000 In stock
Attributes
  • D
    0.87 in
  • d1
    0.701 in
  • H
    1.024 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 25.8 mm | 1.015 in; Inside Diameter 22.6 mm | 0.889 in; TPE; Yellow

20571917

Price Range
$0.311 - $0.20

Stock Levels
2500 In stock
Attributes
  • D
    1.016 in
  • d1
    0.89 in
  • H
    1.024 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 43.4 mm | 1.709 in; Inside Diameter 40 mm | 1.575 in; TPE; Yellow

20572020

Price Range
$0.7082 - $0.4553

Stock Levels
500 In stock
Attributes
  • D
    1.693 in
  • d1
    1.535 in
  • H
    1.102 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 13.5 mm | 0.531 in; Inside Diameter 9.3 mm | 0.366 in; TPE; Yellow

20572044

Price Range
$0.0777 - $0.05

Stock Levels
5000 In stock
Attributes
  • D
    0.531 in
  • d1
    0.366 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 8.9 mm | 0.350 in; Inside Diameter 5.1 mm | 0.200 in; TPE; Yellow

20571719

Price Range
$0.0705 - $0.0453

Stock Levels
4000 In stock
Attributes
  • D
    0.354 in
  • d1
    0.197 in
  • H
    0.512 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 19.2 mm | 0.756 in; Inside Diameter 15 mm | 0.590 in; TPE; Yellow

20571825

Price Range
$0.2088 - $0.1343

Stock Levels
5000 In stock
Attributes
  • D
    0.756 in
  • d1
    0.591 in
  • H
    0.591 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 14.5 mm | 0.571 in; Inside Diameter 10.9 mm | 0.430 in; TPE; Yellow

20571771

Price Range
$0.0956 - $0.0615

Stock Levels
10000 In stock
Attributes
  • D
    0.571 in
  • d1
    0.433 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 23.2 mm | 0.913 in; Inside Diameter 19.1 mm | 0.750 in; TPE; Yellow

20571870

Price Range
$0.2231 - $0.1434

Stock Levels
6000 In stock
Attributes
  • D
    0.913 in
  • d1
    0.748 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 30 mm | 1.180 in; Inside Diameter 25.9 mm | 1.020 in; TPE; Yellow

20571955

Price Range
$0.3254 - $0.2091

Stock Levels
1500 In stock
Attributes
  • D
    1.181 in
  • d1
    1.024 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 23.7 mm | 0.933 in; Inside Diameter 20.1 mm | 0.790 in; TPE; Yellow

20571887

Price Range
$0.2301 - $0.1479

Stock Levels
2500 In stock
Attributes
  • D
    0.933 in
  • d1
    0.787 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow