Flanged Threaded Fitting Caps provide reliable protection for threaded ends of pipes, tubes, and rod studs in industries like automotive, construction, engineering, and HVAC. Designed to prevent damage from dirt, moisture, and contaminants, these caps ensure a secure, snug fit with or without O-rings.
Easy to install or remove by hand or with automated equipment, they offer an efficient solution for thread protection during storage, handling, or transport.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Standard | Colour | Compatible Thread Sizes | Height Under Flange | Inside Diameter | Outside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|
$0.2091 - $1.2108 | 350 In stock |
UNF Threads
|
Orange
|
|
0.960 in
24.4 mm
|
|
|
||
$0.1131 - $0.6548 | Request the lead time here |
UNF Threads
|
Orange
|
|
0.880 in
22.4 mm
|
|
|
||
$0.1017 - $0.5885 | Request the lead time here |
UNF Threads
|
Orange
|
|
1.330 in
33.8 mm
|
|
|
||
$0.1244 - $0.7199 | 1135 In stock |
UNF Threads
|
Natural
|
|
0.760 in
19.3 mm
|
|
|
||
$0.0712 - $0.4114 | 38808 In stock |
NPT Threads
|
Natural
|
|
0.530 in
13.5 mm
|
|
|
||
$0.138 - $0.7994 | 4549 In stock |
UNF Threads
|
Natural
|
|
0.688 in
17.5 mm
|
|
|
||
$0.2216 - $1.2823 | 2096 In stock |
NPT Threads
|
Natural
|
|
0.970 in
24.6 mm
|
|
|
||
$0.0984 - $0.5694 | Request the lead time here |
UNF Threads
|
Natural
|
|
1.280 in
32.5 mm
|
|
|
||
$0.0875 - $0.5063 | Request the lead time here |
UNF Threads
|
Orange
|
|
0.845 in
21.5 mm
|
|
|
||
$0.0789 - $0.4569 | 7152 In stock |
UNF Threads
|
Natural
|
|
0.750 in
19.1 mm
|
|
|
||
$0.1974 - $1.1427 | 18854 In stock |
Metric Threads
|
Natural
|
|
0.472 in
12.0 mm
|
|
|
||
$0.0764 - $0.4428 | 8505 In stock |
UNF Threads
|
Natural
|
|
0.500 in
12.7 mm
|
|
|
||
$0.4721 - $2.7329 | 600 In stock |
UNF Threads
|
Natural
|
|
1.085 in
27.6 mm
|
|
|
||
$0.3347 - $1.9373 | 450 In stock |
UNF Threads
|
Natural
|
|
0.835 in
21.2 mm
|
|
|
||
$0.1952 - $1.1295 | 801 In stock |
UNF Threads
|
Natural
|
|
0.835 in
21.2 mm
|
|
|
||
$0.0728 - $0.4211 | 937 In stock |
UNF Threads
|
Orange
|
|
0.840 in
21.3 mm
|
|
|
||
$0.1787 - $1.0338 | 1318 In stock |
UNF Threads
|
Natural
|
|
0.760 in
19.3 mm
|
|
|
||
$0.0789 - $0.4569 | Request the lead time here |
UNF Threads
|
Orange
|
|
0.750 in
19.1 mm
|
|
|
||
$0.1862 - $1.0775 | 9230 In stock |
Metric Threads
|
Natural
|
|
0.472 in
12.0 mm
|
|
|
||
$0.0697 - $0.4042 | 31960 In stock |
NPT Threads
|
Natural
|
|
0.380 in
9.7 mm
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue