Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flanged Threaded Fitting Caps provide reliable protection for threaded ends of pipes, tubes, and rod studs in industries like automotive, construction, engineering, and HVAC. Designed to prevent damage from dirt, moisture, and contaminants, these caps ensure a secure, snug fit with or without O-rings.
Easy to install or remove by hand or with automated equipment, they offer an efficient solution for thread protection during storage, handling, or transport.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Colour | Compatible Thread Sizes | Height Under Flange | Inside Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.072 - $0.4182 | 14960 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.1049 - $0.6062 | 4994 In stock |
UNF Threads
|
Orange
|
|
1.020 in
25.9 mm
|
|
|
||
| $0.0735 - $0.4259 | 12798 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.1053 - $0.609 | Request the lead time here |
UNF Threads
|
Orange
|
|
1.330 in
33.8 mm
|
|
|
||
| $0.1428 - $0.8274 | 4549 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.0918 - $0.5307 | 25660 In stock |
UNF Threads
|
Orange
|
|
0.688 in
17.5 mm
|
|
|
||
| $0.1292 - $0.7469 | 1997 In stock |
UNF Threads
|
Natural
|
|
1.700 in
43.2 mm
|
|
|
||
| $0.213 - $1.2327 | 2391 In stock |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.1017 - $0.5885 | 14700 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| Request the lead time here |
UNF Threads
|
Orange
|
|
0.845 in
21.5 mm
|
|
|
|||
| $0.1292 - $0.7469 | 2000 In stock |
UNF Threads
|
Orange
|
|
1.700 in
43.2 mm
|
|
|
||
| $0.0524 - $0.3024 | 60549 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.0918 - $0.5307 | 2900 In stock |
UNF Threads
|
Natural
|
|
0.688 in
17.5 mm
|
|
|
||
| $0.1901 - $1.0992 | Request the lead time here |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.1019 - $0.5894 | 3680 In stock |
UNF Threads
|
Orange
|
|
1.280 in
32.5 mm
|
|
|
||
| $0.3194 - $1.8479 | 2200 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.1125 - $0.651 | 17000 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.0999 - $0.5777 | 163 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.4886 - $2.8286 | 600 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.1445 - $0.8364 | 23107 In stock |
NPT Threads
|
Natural