Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flanged Threaded Fitting Caps provide reliable protection for threaded ends of pipes, tubes, and rod studs in industries like automotive, construction, engineering, and HVAC. Designed to prevent damage from dirt, moisture, and contaminants, these caps ensure a secure, snug fit with or without O-rings.
Easy to install or remove by hand or with automated equipment, they offer an efficient solution for thread protection during storage, handling, or transport.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Colour | Compatible Thread Sizes | Height Under Flange | Inside Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.185 - $1.07 | 1218 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.0816 - $0.473 | 9000 In stock |
UNF Threads
|
Orange
|
|
0.750 in
19.1 mm
|
|
|
||
| $0.2165 - $1.2533 | 4882 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.4574 - $2.6486 | 4900 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.0735 - $0.4259 | 12798 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.1428 - $0.8274 | 1998 In stock |
UNF Threads
|
Orange
|
|
1.062 in
27 mm
|
|
|
||
| $0.213 - $1.2327 | 2391 In stock |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.072 - $0.4182 | 14960 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.0816 - $0.473 | 7208 In stock |
UNF Threads
|
Natural
|
|
0.750 in
19.1 mm
|
|
|
||
| $0.2165 - $1.2533 | 33000 In stock |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.1445 - $0.8364 | 23107 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.1292 - $0.7469 | 1997 In stock |
UNF Threads
|
Natural
|
|
1.700 in
43.2 mm
|
|
|
||
| $0.7523 - $4.3548 | 1838 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.0753 - $0.4358 | 18937 In stock |
UNF Threads
|
Orange
|
|
0.840 in
21.3 mm
|
|
|
||
| $0.3194 - $1.8479 | 2200 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.1637 - $0.9467 | 5553 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| ECM10A | $0.173 - $1.002 | 12000 In stock |
Metric Threads
|
Natural
|
|
|
|
|
|
| $0.2249 - $1.3011 | 176 In stock |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.1019 - $0.5894 | Request the lead time here |
UNF Threads
|
Natural
|
|
1.280 in
32.5 mm
|
|
|
||
| $0.1019 - $0.5894 | 3680 In stock |
UNF Threads
|
Orange
|
|
1.280 in
32.5 mm