Flanged Threaded Fitting Caps provide reliable protection for threaded ends of pipes, tubes, and rod studs in industries like automotive, construction, engineering, and HVAC. Designed to prevent damage from dirt, moisture, and contaminants, these caps ensure a secure, snug fit with or without O-rings.
Easy to install or remove by hand or with automated equipment, they offer an efficient solution for thread protection during storage, handling, or transport.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Colour | Compatible Thread Sizes | Height Under Flange | Inside Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0999 - $0.5777 | 20 In stock |
UNF Threads
|
Natural
|
|
0.690 in
17.5 mm
|
|
|
||
| $0.1019 - $0.5894 | 3680 In stock |
UNF Threads
|
Orange
|
|
1.280 in
32.5 mm
|
|
|
||
| $0.1637 - $0.9467 | 5553 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| ECM10A | $0.173 - $1.002 | 12000 In stock |
Metric Threads
|
Natural
|
|
|
|
|
|
| $0.2294 - $1.3272 | 12793 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.1019 - $0.5894 | Request the lead time here |
UNF Threads
|
Natural
|
|
1.280 in
32.5 mm
|
|
|
||
| Request the lead time here |
UNF Threads
|
Orange
|
|
0.845 in
21.5 mm
|
|
|
|||
| $0.0524 - $0.3024 | 60549 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.1428 - $0.8274 | 1998 In stock |
UNF Threads
|
Orange
|
|
1.062 in
27 mm
|
|
|
||
| $0.0636 - $0.3681 | 19698 In stock |
UNF Threads
|
Natural
|
|
0.590 in
15 mm
|
|
|
||
| $0.0753 - $0.4358 | 18937 In stock |
UNF Threads
|
Orange
|
|
0.840 in
21.3 mm
|
|
|
||
| $0.1049 - $0.6062 | 4994 In stock |
UNF Threads
|
Orange
|
|
1.020 in
25.9 mm
|
|
|
||
| $0.2342 - $1.355 | Request the lead time here |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.3194 - $1.8479 | 2200 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.1125 - $0.651 | 17000 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.1428 - $0.8274 | 4549 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.1445 - $0.8364 | 23107 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.1292 - $0.7469 | 1997 In stock |
UNF Threads
|
Natural
|
|
1.700 in
43.2 mm
|
|
|
||
| $0.7523 - $4.3548 | 1838 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.2207 - $1.2777 | 429 In stock |
Metric Threads
|
Natural