Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0851 - $0.4934 | Request the lead time here |
|
|
||
| $0.1323 - $0.7662 | Request the lead time here |
1.500 in
38.1 mm
|
0.140 in
3.6 mm
|
||
| $0.1023 - $0.5925 | Request the lead time here |
1.000 in
25.4 mm
|
0.187 in
4.7 mm
|
||
| $0.1485 - $0.8594 | Request the lead time here |
1.500 in
38.1 mm
|
0.218 in
5.5 mm
|
||
| $0.1163 - $0.6732 | 4000 In stock |
0.500 in
12.7 mm
|
0.234 in
5.9 mm
|
||
| $0.1172 - $0.6785 | Request the lead time here |
1.000 in
25.4 mm
|
0.250 in
6.4 mm
|
||
| $0.1041 - $0.6033 | Request the lead time here |
1.000 in
25.4 mm
|
0.148 in
3.8 mm
|
||
| $0.1817 - $1.0518 | Request the lead time here |
1.500 in
38.1 mm
|
0.281 in
7.1 mm
|
||
| $0.0944 - $0.5471 | 4700 In stock |
0.500 in
12.7 mm
|
0.360 in
9.1 mm
|
||
| $0.1755 - $1.0161 | 5000 In stock |
1.000 in
25.4 mm
|
0.406 in
10.3 mm
|
||
| $0.1806 - $1.0455 | Request the lead time here |
1.500 in
38.1 mm
|
0.375 in
9.5 mm
|
||
| $0.1841 - $1.0652 | 5070 In stock |
0.500 in
12.7 mm
|
0.460 in
11.7 mm
|
||
| $0.0791 - $0.4583 | 7636 In stock |
|
|
||
| $0.1085 - $0.6276 | Request the lead time here |
1.000 in
25.4 mm
|
0.207 in
5.3 mm
|
||
| $0.117 - $0.6777 | Request the lead time here |
1.500 in
38.1 mm
|
0.172 in
4.4 mm
|
||
| $0.1899 - $1.0992 | Request the lead time here |
1.500 in
38.1 mm
|
0.234 in
5.9 mm
|
||
| $0.1832 - $1.0599 | 4000 In stock |
1.500 in
38.1 mm
|
0.343 in
8.7 mm
|
||
| $0.1337 - $0.7734 | Request the lead time here |
1.500 in
38.1 mm
|
0.187 in
4.7 mm
|
||
| $0.1781 - $1.0313 | 106 In stock |
1.500 in
38.1 mm
|
0.360 in
9.1 mm
|
||
| $0.1337 - $0.7734 | Request the lead time here |
0.500 in
12.7 mm
|
0.437 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue