Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0851 - $0.4934 | Request the lead time here |
|
|
||
| $0.0918 - $0.5318 | Request the lead time here |
1.000 in
25.4 mm
|
0.080 in
2 mm
|
||
| $0.1238 - $0.7161 | Request the lead time here |
1.500 in
38.1 mm
|
0.180 in
4.6 mm
|
||
| $0.0881 - $0.5094 | 4500 In stock |
0.500 in
12.7 mm
|
0.313 in
8 mm
|
||
| $0.1317 - $0.7626 | Request the lead time here |
1.000 in
25.4 mm
|
0.360 in
9.1 mm
|
||
| $0.0924 - $0.5354 | Request the lead time here |
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||
| $0.0819 - $0.4736 | Request the lead time here |
0.500 in
12.7 mm
|
0.140 in
3.6 mm
|
||
| $0.1038 - $0.6015 | Request the lead time here |
1.000 in
25.4 mm
|
0.156 in
4 mm
|
||
| $0.1262 - $0.7304 | Request the lead time here |
1.000 in
25.4 mm
|
0.304 in
7.7 mm
|
||
| $0.1781 - $1.0313 | 106 In stock |
1.500 in
38.1 mm
|
0.360 in
9.1 mm
|
||
| $0.1337 - $0.7734 | Request the lead time here |
0.500 in
12.7 mm
|
0.437 in
11.1 mm
|
||
| $0.0851 - $0.4934 | Request the lead time here |
0.500 in
12.7 mm
|
0.148 in
3.8 mm
|
||
| $0.1649 - $0.9542 | Request the lead time here |
1.000 in
25.4 mm
|
0.224 in
5.7 mm
|
||
| $0.146 - $0.845 | Request the lead time here |
1.500 in
38.1 mm
|
0.240 in
6.1 mm
|
||
| $0.1089 - $0.6302 | 1254 In stock |
0.500 in
12.7 mm
|
0.290 in
7.4 mm
|
||
| $0.125 - $0.7233 | Request the lead time here |
1.000 in
25.4 mm
|
0.313 in
8 mm
|
||
| $0.0791 - $0.4583 | 7636 In stock |
|
|
||
| $0.101 - $0.5846 | Request the lead time here |
1.000 in
25.4 mm
|
0.140 in
3.6 mm
|
||
| $0.117 - $0.6777 | Request the lead time here |
1.500 in
38.1 mm
|
0.172 in
4.4 mm
|
||
| $0.0797 - $0.4611 | Request the lead time here |
0.500 in
12.7 mm
|
0.203 in
5.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue