Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fluid Absorption Plugs absorb excess fluids, helping to prevent leaks and contamination. They work with water, oil, fuel and other chemicals. They leave no residue behind, unlike traditional plugs. Suitable for metric and imperial threads, and simple boreholes.
Material: PP Colour: Yellow Series Code: SR1004
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | d | H | D | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|
| $1.4249 - $2.3745 | 3000 In stock |
3/4-14; 1-1/16-12
|
0.969 in
24.6 mm
|
0.984 in
25.0 mm
|
1.063 in
27.0 mm
|
|
||
| $1.1486 - $1.9142 | Request the lead time here |
3/8 in - 19 BSP
|
0.598 in
15.2 mm
|
0.984 in
25.0 mm
|
0.669 in
17.0 mm
|
BSP
|
||
| $1.2696 - $2.1159 | Request the lead time here |
M20 x 1;5; 1/2 in - 14 BSP
|
0.728 in
18.5 mm
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
BSP
|
||
| $2.9337 - $4.8896 | Request the lead time here |
1 in - 11 BSP; 1 5/16 in - 12 UNF
|
1.201 in
30.5 mm
|
1.378 in
35.0 mm
|
1.299 in
33.0 mm
|
UNF
|
||
| $1.0967 - $1.8279 | Request the lead time here |
M14 x 1;5; 9/16 in - 18 UNF
|
0.492 in
12.5 mm
|
0.984 in
25.0 mm
|
0.571 in
14.5 mm
|
UNF
|
||
| $0.9155 - $1.5255 | Request the lead time here |
M10 x 1;5; 1/8 in - 28 BSP; 3/8 in - 24 UNF
|
0.335 in
8.5 mm
|
0.591 in
15.0 mm
|
0.413 in
10.5 mm
|
UNF
|
||
| $0.9629 - $1.6049 | Request the lead time here |
1/4 in - 19 BSP
|
0.453 in
11.5 mm
|
0.591 in
15.0 mm
|
0.571 in
14.5 mm
|
BSP
|
||
| $1.2024 - $2.004 | 4035 In stock |
M18 x 1;5
|
0.669 in
17.0 mm
|
0.984 in
25.0 mm
|
0.748 in
19.0 mm
|
Metric
|
||
| $1.1504 - $1.9175 | 3000 In stock |
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
|
||
| $1.3041 - $2.1734 | Request the lead time here |
M22 x 1;5; 5/8 in - 14 BSP
|
0.819 in
20.8 mm
|
0.984 in
25.0 mm
|
0.906 in
23.0 mm
|
BSP
|
||
| $1.0041 - $1.6734 | Request the lead time here |
M16 x 1;5; 5/8 in - 18 UNF
|
0.571 in
14.5 mm
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
UNF
|
||
| $1.0298 - $1.7165 | Request the lead time here |
M14 x 1;5; 9/16 in - 18 UNF
|
0.492 in
12.5 mm
|
0.787 in
20.0 mm
|
0.571 in
14.5 mm
|
UNF
|
||
| $0.9459 - $1.5767 | Request the lead time here |
M12 x 1;5
|
0.413 in
10.5 mm
|
0.591 in
15.0 mm
|
0.492 in
12.5 mm