Menu Search

Fuse Covers - Holder & Cover

In stock

Electrical insulation of components on the PCB and chassis can prevent electrical shock. Our ranges offer fuse covers and transistor insulating sleeves, mounts, rings and pads that will fit most standard transistors, fuses and other electrical components. Our insulating products are suitable for high voltage and high temperature applications in which assembly methods such as wave soldering and potting are used. Our range of electrical insulation products can be used with screws, pin plugs and receptacles.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Mating Part Overall Width View
FC-320-NV $0.2009 - $0.2282 Request the lead time here
1.024 in
FH-320-NV $0.5753 - $0.6533 2000 In stock
0.953 in
Fuse Cover 1.024 in (W) PA;Brass Black

FC-320-NV

Price Range
$0.2282 - $0.2009

Stock Levels
Request the lead time here
Attributes
  • Compatible Fuse Diameter
    0.197 in
  • Compatible Fuse Length
    0.787 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Width
    1.024 in
Fuse Cover 0.953 in (W) PA;Brass Black

FH-320-NV

Price Range
$0.6533 - $0.5753

Stock Levels
2000 In stock
Attributes
  • Compatible Fuse Diameter
    0.197 in
  • Compatible Fuse Length
    0.787 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Height
    0.472 in