Menu Search

Fuse Covers - Quick Fit, Flexible, Transparent

In stock

Electrical insulation of components on the PCB and chassis can prevent electrical shock. Our ranges offer fuse covers and transistor insulating sleeves, mounts, rings and pads that will fit most standard transistors, fuses and other electrical components. Our insulating products are suitable for high voltage and high temperature applications in which assembly methods such as wave soldering and potting are used. Our range of electrical insulation products can be used with screws, pin plugs and receptacles.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Inside Width Inside Depth Inside Height Overall Height View
$0.4779 - $0.5432 2000 In stock
1.26 in
0.319 in
0.579 in
0.626 in
$0.4545 - $0.5166 Request the lead time here
1.181 in
0.28 in
0.39 in
0.5 in
$0.2802 - $0.3185 16000 In stock
0.791 in
0.24 in
0.39 in
0.5 in
$0.609 - $0.6921 4000 In stock
1.417 in
0.319 in
0.39 in
0.5 in
Fuse Cover 32.0 mm (W) PVC Transparent Blue

840832

Price Range
$0.5432 - $0.4779

Stock Levels
2000 In stock
Attributes
  • Inside Depth
    0.319 in
  • Inside Height
    0.579 in
  • Inside Width
    1.26 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    -31 °F
Fuse Cover 30.0 mm (W) PVC Transparent Blue

840730

Price Range
$0.5166 - $0.4545

Stock Levels
Request the lead time here
Attributes
  • Inside Depth
    0.28 in
  • Inside Height
    0.39 in
  • Inside Width
    1.181 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    -31 °F
Fuse Cover 20.1 mm (W) PVC Transparent Blue

840620

Price Range
$0.3185 - $0.2802

Stock Levels
16000 In stock
Attributes
  • Inside Depth
    0.24 in
  • Inside Height
    0.39 in
  • Inside Width
    0.791 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    -31 °F
Fuse Cover 36.1 mm (W) PVC Transparent Blue

840836

Price Range
$0.6921 - $0.609

Stock Levels
4000 In stock
Attributes
  • Compatible Fuse Diameter
    0.205 in
  • Compatible Fuse Length
    1.250 in
  • Inside Depth
    0.319 in
  • Inside Height
    0.39 in
  • Inside Width
    1.417 in