Menu Search

Fuse Covers - Rigid, Solid

In production

Electrical insulation of components on the PCB and chassis can prevent electrical shock. Our ranges offer fuse covers and transistor insulating sleeves, mounts, rings and pads that will fit most standard transistors, fuses and other electrical components. Our insulating products are suitable for high voltage and high temperature applications in which assembly methods such as wave soldering and potting are used. Our range of electrical insulation products can be used with screws, pin plugs and receptacles.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$0.4682 - $0.5319 Request the lead time here
Fuse Cover 1.008 in (W) Nylon 6/6 Natural

FCE-5-19

Price Range
$0.5319 - $0.4682

Stock Levels
Request the lead time here
Attributes
  • Compatible Fuse Diameter
    0.197 in
  • Compatible Fuse Length
    0.787 in
  • Inside Depth
    0.252 in
  • Maximum Operating Temperature
    230 °F
  • Minimum Operating Temperature
    -40 °F