Menu Search

Grommet Strips - Metal Rolls, Extra Flexible

In stock

Flexible material because of it's design. UL94 V0 flammability rating. Dielectric strength: 1000 volts @ 50 Hz.Operating Temperature range: -40C to 140C

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Compatible Panel Thickness Range View
$583.70 - $648.50 13 In stock
0.028 - 0.043 in
$1,036.10 - $1,211.90 1 In stock
0.055 - 0.067 in
$1,036.10 - $1,211.90 10 In stock
0.043 - 0.055 in
Grommet Strip - Minimum Compatible Panel Thickness - 0.7 mm | 0.029 in; Maximum Compatible Panel Thickness - 1.1 mm | 0.045 in; Stainless Steel; Black

MCGF-1N

Price Range
$648.50 - $583.70

Stock Levels
13 In stock
Attributes
  • Compatible Panel Thickness Range
    0.028 - 0.043 in
  • Maximum Compatible Panel Thickness
    0.043 in
  • Minimum Compatible Panel Thickness
    0.028 in
  • Overall Height
    0.197 in
  • Overall Width
    0.13 in
Grommet Strip - Minimum Compatible Panel Thickness - 1.4 mm | 0.055 in; Maximum Compatible Panel Thickness - 1.8 mm | 0.069 in; Stainless Steel; Black

MCGF-3N

Price Range
$1,211.90 - $1,036.10

Stock Levels
1 In stock
Attributes
  • Compatible Panel Thickness Range
    0.055 - 0.067 in
  • Maximum Compatible Panel Thickness
    0.067 in
  • Minimum Compatible Panel Thickness
    0.055 in
  • Overall Height
    0.197 in
  • Overall Width
    0.13 in
Grommet Strip - Minimum Compatible Panel Thickness - 1.1 mm | 0.044 in; Maximum Compatible Panel Thickness - 1.4 mm | 0.056 in; Stainless Steel; Black

MCGF-2N

Price Range
$1,211.90 - $1,036.10

Stock Levels
10 In stock
Attributes
  • Compatible Panel Thickness Range
    0.043 - 0.055 in
  • Maximum Compatible Panel Thickness
    0.055 in
  • Minimum Compatible Panel Thickness
    0.043 in
  • Overall Height
    0.197 in
  • Overall Width
    0.13 in