Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.128 - $0.2426 | 9322 In stock |
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1947 - $0.369 | Request the lead time here |
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
||
| $0.339 - $0.6443 | 4981 In stock |
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
||
| $0.3542 - $0.6753 | Request the lead time here |
|
0.492 in
12.5 mm
|
0.047 in
1.2 mm
|
||
| $0.1539 - $0.2912 | Request the lead time here |
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
||
| $0.2126 - $0.4023 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
||
| $0.3891 - $0.7379 | Request the lead time here |
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
||
| $1.6943 - $4.3727 | Request the lead time here |
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
||
| $0.5949 - $1.5384 | Request the lead time here |
|
0.728 in
18.5 mm
|
0.063 in
1.6 mm
|
||
| $0.1154 - $0.2189 | Request the lead time here |
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
||
| $0.1116 - $0.2124 | Request the lead time here |
|
0.11 in
2.8 mm
|
0.031 in
0.8 mm
|
||
| $0.3666 - $0.6951 | Request the lead time here |
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
||
| $0.9588 - $2.4713 | Request the lead time here |
|
0.98 in
24.9 mm
|
0.063 in
1.6 mm
|
||
| Request the lead time here |
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
|||
| $0.1185 - $0.225 | Request the lead time here |
|
0.157 in
4.0 mm
|
0.031 in
0.8 mm
|
||
| $0.1682 - $0.3179 | Request the lead time here |
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
||
| $0.3038 - $0.5742 | 8790 In stock |
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1968 - $0.3728 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
||
| $0.4745 - $1.2222 | 4000 In stock |
|
0.63 in
16.0 mm
|
0.047 in
1.2 mm
|
||
| $0.1238 - $0.2348 | 7626 In stock |
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm