Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
---|---|---|---|---|---|---|
$1.2894 - $17.0658 | 1784 In stock |
1.500 in
38.1 mm
|
1.250 in
31.8 mm
|
0.250 in
6.4 mm
|
||
$0.5435 - $6.4131 | 3837 In stock |
1.000 in
25.4 mm
|
0.866 in
22 mm
|
0.063 in
1.6 mm
|
||
$1.3457 - $16.8138 | 1196 In stock |
1.750 in
44.5 mm
|
1.500 in
38.1 mm
|
0.125 in
3.2 mm
|
||
$1.9903 - $26.3605 | 1774 In stock |
1.703 in
43.3 mm
|
1.500 in
38.1 mm
|
0.516 in
13.1 mm
|
||
$0.4887 - $6.5468 | 7799 In stock |
1.000 in
25.4 mm
|
0.875 in
22.2 mm
|
0.250 in
6.4 mm
|
||
$0.1268 - $1.502 | 18445 In stock |
0.234 in
5.9 mm
|
0.125 in
3.2 mm
|
0.047 in
1.2 mm
|
||
GRO040061A | $0.1359 - $1.607 | 5830 In stock |
0.406 in
10.3 mm
|
0.283 in
7.2 mm
|
0.063 in
1.6 mm
|
|
$0.1109 - $1.3109 | 10000 In stock |
0.313 in
8 mm
|
0.216 in
5.5 mm
|
0.031 in
0.8 mm
|
||
$0.5132 - $6.4131 | 12202 In stock |
1.000 in
25.4 mm
|
0.728 in
18.5 mm
|
0.047 in
1.2 mm
|
||
$0.2496 - $2.9618 | 11672 In stock |
0.750 in
19.1 mm
|
0.629 in
16 mm
|
0.063 in
1.6 mm
|
||
$1.017 - $12.7095 | 361 In stock |
1.500 in
38.1 mm
|
1.250 in
31.8 mm
|
0.118 in
3 mm
|
||
$4.1676 - $55.6495 | 1078 In stock |
2.500 in
63.5 mm
|
2.250 in
57.2 mm
|
0.328 in
8.3 mm
|
||
$2.0682 - $27.3764 | 467 In stock |
1.750 in
44.5 mm
|
1.500 in
38.1 mm
|
0.375 in
9.5 mm
|
||
$4.242 - $56.2446 | 2800 In stock |
2.000 in
50.8 mm
|
1.750 in
44.5 mm
|
0.250 in
6.4 mm
|
||
$0.1491 - $1.8618 | 27336 In stock |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
0.063 in
1.6 mm
|
||
GRO150061A | $0.8957 - $11.1938 | 2700 In stock |
1.500 in
38.1 mm
|
1.228 in
31.2 mm
|
0.063 in
1.6 mm
|
|
$0.6923 - $8.6247 | 3068 In stock |
1.188 in
30.2 mm
|
0.875 in
22.2 mm
|
0.141 in
3.6 mm
|
||
$0.1109 - $1.3109 | 19968 In stock |
0.313 in
8 mm
|
0.188 in
4.8 mm
|
0.031 in
0.8 mm
|
||
$0.2136 - $2.5187 | 32989 In stock |
0.469 in
11.9 mm
|
0.378 in
9.6 mm
|
0.078 in
2 mm
|
||
$0.2706 - $3.2184 | 16000 In stock |
0.688 in
17.5 mm
|
0.493 in
12.5 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue