Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1746 - $0.4743 | 2228 In stock |
|
0.313 in
8 mm
|
0.375 in
9.5 mm
|
||
| $0.1349 - $0.3668 | 31910 In stock |
|
0.156 in
4 mm
|
0.063 in
1.6 mm
|
||
| $1.6344 - $2.5425 | 297 In stock |
|
1.500 in
38.1 mm
|
0.063 in
1.6 mm
|
||
| $1.0637 - $1.6545 | 74 In stock |
|
0.750 in
19.1 mm
|
0.250 in
6.4 mm
|
||
| $1.0011 - $1.5572 | 1514 In stock |
|
0.875 in
22.2 mm
|
0.250 in
6.4 mm
|
||
| $0.2298 - $0.6258 | 14972 In stock |
|
0.188 in
4.8 mm
|
0.125 in
3.2 mm
|
||
| $0.2024 - $0.5504 | 7787 In stock |
|
0.375 in
9.5 mm
|
0.125 in
3.2 mm
|
||
| $0.2331 - $0.6324 | 973 In stock |
|
0.250 in
6.4 mm
|
0.094 in
2.4 mm
|
||
| $0.192 - $0.5243 | 16125 In stock |
|
0.125 in
3.2 mm
|
0.063 in
1.6 mm
|
||
| $0.7955 - $2.1698 | 3590 In stock |
|
0.688 in
17.5 mm
|
0.063 in
1.6 mm
|
||
| $0.4068 - $1.1033 | 2170 In stock |
|
0.563 in
14.3 mm
|
0.188 in
4.8 mm
|
||
| GR3116A | $0.8298 - $2.265 | 3150 In stock |
|
0.750 in
19.1 mm
|
0.250 in
6.4 mm
|
|
| $0.602 - $1.6335 | 2600 In stock |
|
0.500 in
12.7 mm
|
0.188 in
4.8 mm
|
||
| $2.6925 - $4.1883 | 298 In stock |
|
2.125 in
54 mm
|
0.063 in
1.6 mm
|
||
| $1.3614 - $2.1176 | 6294 In stock |
|
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||
| $0.2114 - $0.5762 | 5975 In stock |
|
0.250 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| $0.4881 - $1.3238 | 10875 In stock |
|
0.375 in
9.5 mm
|
0.188 in
4.8 mm
|
||
| $2.2326 - $3.4731 | 4380 In stock |
|
1.000 in
25.4 mm
|
0.063 in
1.6 mm
|
||
| $1.7015 - $4.64 | 2698 In stock |
|
0.563 in
14.3 mm
|
0.375 in
9.5 mm
|
||
| GR3104A | $0.3767 - $0.8166 | 40000 In stock |
|
0.313 in
8 mm
|
0.094 in
2.4 mm