Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.4596 - $1.2518 | 9324 In stock |
|
0.188 in
4.8 mm
|
0.188 in
4.8 mm
|
||
| $1.5035 - $2.3387 | 2698 In stock |
|
1.125 in
28.6 mm
|
0.063 in
1.6 mm
|
||
| $1.7567 - $2.7326 | 1100 In stock |
|
0.875 in
22.2 mm
|
0.063 in
1.6 mm
|
||
| $0.6792 - $1.8536 | 6350 In stock |
|
0.625 in
15.9 mm
|
0.250 in
6.4 mm
|
||
| $0.2024 - $0.5504 | 579 In stock |
|
0.250 in
6.4 mm
|
0.188 in
4.8 mm
|
||
| $1.0805 - $1.6806 | 8600 In stock |
|
1.000 in
25.4 mm
|
0.188 in
4.8 mm
|
||
| $1.7148 - $2.6673 | 3193 In stock |
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
||
| $0.2193 - $0.5982 | 46563 In stock |
0.563 in
14.3 mm
|
0.433 in
11 mm
|
0.063 in
1.6 mm
|
||
| $0.1607 - $0.4371 | 6726 In stock |
|
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
||
| GRO025062A | $0.0986 - $0.269 | 24570 In stock |
0.250 in
6.4 mm
|
0.188 in
4.8 mm
|
0.063 in
1.6 mm
|
|
| $0.7559 - $2.0582 | 10296 In stock |
0.875 in
22.2 mm
|
0.625 in
15.9 mm
|
0.125 in
3.2 mm
|
||
| GRO150061A | $0.9276 - $1.443 | 1700 In stock |
1.500 in
38.1 mm
|
1.228 in
31.2 mm
|
0.063 in
1.6 mm
|
|
| $0.1542 - $0.4211 | 7336 In stock |
|
0.250 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| $2.024 - $3.1485 | 2890 In stock |
|
1.625 in
41.3 mm
|
0.188 in
4.8 mm
|
||
| $2.1273 - $3.309 | 6850 In stock |
|
1.750 in
44.5 mm
|
0.250 in
6.4 mm
|
||
| $0.3095 - $0.8456 | 7185 In stock |
|
0.266 in
6.8 mm
|
0.125 in
3.2 mm
|
||
| $0.1242 - $0.3381 | 18445 In stock |
0.234 in
5.9 mm
|
0.125 in
3.2 mm
|
0.047 in
1.2 mm
|
||
| $0.1085 - $0.2957 | 9000 In stock |
0.313 in
8 mm
|
0.216 in
5.5 mm
|
0.031 in
0.8 mm
|
||
| $0.2129 - $0.5781 | 600444 In stock |
0.500 in
12.7 mm
|
0.315 in
8 mm
|
0.118 in
3 mm
|
||
| $0.2454 - $0.669 | 11672 In stock |
0.750 in
19.1 mm
|
0.629 in
16 mm
|
0.063 in
1.6 mm