Menu Search

Grommets - Standard/TPE

In stock

Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
185 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness View
$2.1825 - $3.395 1773 In stock
1.500 in
0.516 in
GR3250A $0.2247 - $0.6108 4009 In stock
0.375 in
0.125 in
$4.2645 - $6.6338 399 In stock
2.000 in
0.250 in
$4.5936 - $7.1456 578 In stock
2.250 in
0.328 in
$0.0986 - $0.269 29434 In stock
0.250 in
0.156 in
0.063 in
$0.1301 - $0.3549 18322 In stock
0.375 in
0.250 in
0.063 in
$3.5132 - $5.4648 633 In stock
0.875 in
0.125 in
$4.6668 - $7.2596 4800 In stock
1.750 in
0.250 in
$0.1301 - $0.3549 25170 In stock
0.375 in
0.250 in
0.063 in
$0.2783 - $0.7536 6067 In stock
0.625 in
0.438 in
0.031 in
$0.2193 - $0.5982 46563 In stock
0.563 in
0.433 in
0.063 in
$0.7559 - $2.0582 10296 In stock
0.875 in
0.625 in
0.125 in
GRO150061A $0.9276 - $1.443 1700 In stock
1.500 in
1.228 in
0.063 in
$2.2692 - $3.5298 467 In stock
1.500 in
0.375 in
$0.2129 - $0.5781 9994 In stock
0.500 in
0.375 in
0.063 in
18390 In stock
0.688 in
0.559 in
0.063 in
$0.9797 - $2.1324 1418 In stock
1.000 in
0.750 in
0.125 in
$1.6098 - $2.5041 3213 In stock
2.000 in
1.750 in
0.063 in
$2.024 - $3.1485 2890 In stock
1.625 in
0.188 in
$0.2454 - $0.669 11672 In stock
0.750 in
0.629 in
0.063 in
  • of 10
Open Grommet - 38.1 mm | 1.500 in ;

GR3173A

Price Range
$3.395 - $2.1825

Stock Levels
1773 In stock
Attributes
  • Inside Diameter
    1.500 in
  • Overall Diameter
    2.094 in
  • Overall Height
    0.752 in
  • Panel Thickness
    0.516 in
  • Colour
    Black
Open Grommet - 9.5 mm | 0.375 in ;

GR3250A

Price Range
$0.6108 - $0.2247

Stock Levels
4009 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Overall Diameter
    0.625 in
  • Overall Height
    0.313 in
  • Panel Thickness
    0.125 in
  • Colour
    Black
Open Grommet - 50.8 mm | 2.000 in ;

GR3318A

Price Range
$6.6338 - $4.2645

Stock Levels
399 In stock
Attributes
  • Inside Diameter
    2.000 in
  • Overall Diameter
    3.000 in
  • Overall Height
    0.563 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 57.2 mm | 2.250 in ;

GR3405A

Price Range
$7.1456 - $4.5936

Stock Levels
578 In stock
Attributes
  • Inside Diameter
    2.250 in
  • Overall Diameter
    3.000 in
  • Overall Height
    0.719 in
  • Panel Thickness
    0.328 in
  • Colour
    Black
Open Grommet - 4 mm | 0.156 in ;

GRO025061A

Price Range
$0.269 - $0.0986

Stock Levels
29434 In stock
Attributes
  • Compatible Hole Diameter
    0.250 in
  • Hole Diameter
    0.250 in
  • Inside Diameter
    0.156 in
  • Overall Diameter
    0.375 in
  • Overall Height
    0.248 in
Open Grommet - 6.4 mm | 0.250 in ;

GRO037061A

Price Range
$0.3549 - $0.1301

Stock Levels
18322 In stock
Attributes
  • Compatible Hole Diameter
    0.375 in
  • Hole Diameter
    0.375 in
  • Inside Diameter
    0.250 in
  • Overall Diameter
    0.599 in
  • Overall Height
    0.250 in
Open Grommet - 22.2 mm | 0.875 in ;

GR3259A

Price Range
$5.4648 - $3.5132

Stock Levels
633 In stock
Attributes
  • Inside Diameter
    0.875 in
  • Overall Diameter
    1.562 in
  • Overall Height
    0.750 in
  • Panel Thickness
    0.125 in
  • Colour
    Black
Open Grommet - 44.5 mm | 1.750 in ;

GR3334A

Price Range
$7.2596 - $4.6668

Stock Levels
4800 In stock
Attributes
  • Inside Diameter
    1.750 in
  • Overall Diameter
    2.500 in
  • Overall Height
    0.560 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 6.4 mm | 0.250 in ;

GRO037091A

Price Range
$0.3549 - $0.1301

Stock Levels
25170 In stock
Attributes
  • Compatible Hole Diameter
    0.375 in
  • Hole Diameter
    0.375 in
  • Inside Diameter
    0.250 in
  • Overall Diameter
    0.599 in
  • Overall Height
    0.276 in
Open Grommet - 11.1 mm | 0.438 in ;

GRO062031A

Price Range
$0.7536 - $0.2783

Stock Levels
6067 In stock
Attributes
  • Compatible Hole Diameter
    0.625 in
  • Hole Diameter
    0.625 in
  • Inside Diameter
    0.438 in
  • Overall Diameter
    0.748 in
  • Overall Height
    0.375 in
Open Grommet - 11 mm | 0.433 in ;

GRO056061A

Price Range
$0.5982 - $0.2193

Stock Levels
46563 In stock
Attributes
  • Compatible Hole Diameter
    0.563 in
  • Hole Diameter
    0.563 in
  • Inside Diameter
    0.433 in
  • Overall Diameter
    0.748 in
  • Overall Height
    0.250 in
Open Grommet - 15.9 mm | 0.625 in ;

GRO087121A

Price Range
$2.0582 - $0.7559

Stock Levels
10296 In stock
Attributes
  • Compatible Hole Diameter
    0.875 in
  • Hole Diameter
    0.875 in
  • Inside Diameter
    0.625 in
  • Overall Diameter
    1.063 in
  • Overall Height
    0.375 in
Open Grommet - 31.2 mm | 1.228 in ;

GRO150061A

Price Range
$1.443 - $0.9276

Stock Levels
1700 In stock
Attributes
  • Compatible Hole Diameter
    1.500 in
  • Hole Diameter
    1.500 in
  • Inside Diameter
    1.228 in
  • Overall Diameter
    1.791 in
  • Overall Height
    0.375 in
Open Grommet - 38.1 mm | 1.500 in ;

GR3295A

Price Range
$3.5298 - $2.2692

Stock Levels
467 In stock
Attributes
  • Inside Diameter
    1.500 in
  • Overall Diameter
    2.125 in
  • Overall Height
    0.750 in
  • Panel Thickness
    0.375 in
  • Colour
    Black
Open Grommet - 9.5 mm | 0.375 in ;

GRO050061A

Price Range
$0.5781 - $0.2129

Stock Levels
9994 In stock
Attributes
  • Compatible Hole Diameter
    0.500 in
  • Hole Diameter
    0.500 in
  • Inside Diameter
    0.375 in
  • Overall Diameter
    0.669 in
  • Overall Height
    0.276 in
Open Grommet - Compatible Hole Diameter 17.5 mm | 0.688 in ; Inside Diameter 14.2 mm | 0.559 in ; Overall Diameter 22 mm | 0.866 in ; Panel Thickness 1.6 mm | 0.063 in

GRO068062A


Stock Levels
18390 In stock
Attributes
  • Compatible Hole Diameter
    0.688 in
  • Hole Diameter
    0.688 in
  • Inside Diameter
    0.559 in
  • Overall Diameter
    0.866 in
  • Overall Height
    0.188 in
Open Grommet - 19.1 mm | 0.750 in ;

GRO100121A

Price Range
$2.1324 - $0.9797

Stock Levels
1418 In stock
Attributes
  • Compatible Hole Diameter
    1.000 in
  • Hole Diameter
    1.000 in
  • Inside Diameter
    0.750 in
  • Overall Diameter
    1.250 in
  • Overall Height
    0.375 in
Open Grommet - 44.5 mm | 1.750 in ;

GRO200061A

Price Range
$2.5041 - $1.6098

Stock Levels
3213 In stock
Attributes
  • Compatible Hole Diameter
    2.000 in
  • Hole Diameter
    2.000 in
  • Inside Diameter
    1.750 in
  • Overall Diameter
    2.375 in
  • Overall Height
    0.406 in
Open Grommet - 41.3 mm | 1.625 in ;

GR3239A

Price Range
$3.1485 - $2.024

Stock Levels
2890 In stock
Attributes
  • Inside Diameter
    1.625 in
  • Overall Diameter
    2.250 in
  • Overall Height
    0.750 in
  • Panel Thickness
    0.188 in
  • Colour
    Black
Open Grommet - 16 mm | 0.629 in ;

GRO075061A

Price Range
$0.669 - $0.2454

Stock Levels
11672 In stock
Attributes
  • Compatible Hole Diameter
    0.750 in
  • Hole Diameter
    0.750 in
  • Inside Diameter
    0.629 in
  • Overall Diameter
    0.866 in
  • Overall Height
    0.216 in