Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $2.1825 - $3.395 | 1773 In stock |
|
1.500 in
38.1 mm
|
0.516 in
13.1 mm
|
||
| GR3250A | $0.2247 - $0.6108 | 4009 In stock |
|
0.375 in
9.5 mm
|
0.125 in
3.2 mm
|
|
| $4.2645 - $6.6338 | 399 In stock |
|
2.000 in
50.8 mm
|
0.250 in
6.4 mm
|
||
| $4.5936 - $7.1456 | 578 In stock |
|
2.250 in
57.2 mm
|
0.328 in
8.3 mm
|
||
| $0.0986 - $0.269 | 29434 In stock |
0.250 in
6.4 mm
|
0.156 in
4 mm
|
0.063 in
1.6 mm
|
||
| $0.1301 - $0.3549 | 18322 In stock |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| $3.5132 - $5.4648 | 633 In stock |
|
0.875 in
22.2 mm
|
0.125 in
3.2 mm
|
||
| $4.6668 - $7.2596 | 4800 In stock |
|
1.750 in
44.5 mm
|
0.250 in
6.4 mm
|
||
| $0.1301 - $0.3549 | 25170 In stock |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| $0.2783 - $0.7536 | 6067 In stock |
0.625 in
15.9 mm
|
0.438 in
11.1 mm
|
0.031 in
0.8 mm
|
||
| $0.2193 - $0.5982 | 46563 In stock |
0.563 in
14.3 mm
|
0.433 in
11 mm
|
0.063 in
1.6 mm
|
||
| $0.7559 - $2.0582 | 10296 In stock |
0.875 in
22.2 mm
|
0.625 in
15.9 mm
|
0.125 in
3.2 mm
|
||
| GRO150061A | $0.9276 - $1.443 | 1700 In stock |
1.500 in
38.1 mm
|
1.228 in
31.2 mm
|
0.063 in
1.6 mm
|
|
| $2.2692 - $3.5298 | 467 In stock |
|
1.500 in
38.1 mm
|
0.375 in
9.5 mm
|
||
| $0.2129 - $0.5781 | 9994 In stock |
0.500 in
12.7 mm
|
0.375 in
9.5 mm
|
0.063 in
1.6 mm
|
||
| 18390 In stock |
0.688 in
17.5 mm
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
|||
| $0.9797 - $2.1324 | 1418 In stock |
1.000 in
25.4 mm
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
||
| $1.6098 - $2.5041 | 3213 In stock |
2.000 in
50.8 mm
|
1.750 in
44.5 mm
|
0.063 in
1.6 mm
|
||
| $2.024 - $3.1485 | 2890 In stock |
|
1.625 in
41.3 mm
|
0.188 in
4.8 mm
|
||
| $0.2454 - $0.669 | 11672 In stock |
0.750 in
19.1 mm
|
0.629 in
16 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue