Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1968 - $0.3728 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
||
| $0.3189 - $0.6051 | 6954 In stock |
|
0.374 in
9.5 mm
|
0.118 in
3.0 mm
|
||
| $0.4745 - $1.2222 | 4000 In stock |
|
0.63 in
16.0 mm
|
0.047 in
1.2 mm
|
||
| $0.1607 - $0.4371 | 6726 In stock |
|
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
||
| $0.8964 - $1.3943 | 1983 In stock |
|
0.875 in
22.2 mm
|
0.141 in
3.6 mm
|
||
| $1.8014 - $2.8022 | 575 In stock |
|
1.500 in
38.1 mm
|
0.094 in
2.4 mm
|
||
| $3.3363 - $5.1899 | 56 In stock |
|
2.250 in
57.2 mm
|
0.250 in
6.4 mm
|
||
| $0.0986 - $0.269 | 23973 In stock |
0.250 in
6.4 mm
|
0.156 in
4 mm
|
0.031 in
0.8 mm
|
||
| $0.1085 - $0.2957 | 27990 In stock |
0.313 in
8 mm
|
0.118 in
3 mm
|
0.063 in
1.6 mm
|
||
| $0.2129 - $0.5781 | 11528 In stock |
0.500 in
12.7 mm
|
0.375 in
9.5 mm
|
0.118 in
3 mm
|
||
| $0.2847 - $0.7743 | 19686 In stock |
0.750 in
19.1 mm
|
0.689 in
17.5 mm
|
0.063 in
1.6 mm
|
||
| $1.3622 - $2.1191 | 6454 In stock |
1.250 in
31.8 mm
|
1.000 in
25.4 mm
|
0.063 in
1.6 mm
|
||
| $1.1526 - $1.793 | 650 In stock |
|
1.188 in
30.2 mm
|
0.156 in
4 mm
|
||
| $3.5132 - $5.4648 | 633 In stock |
|
0.875 in
22.2 mm
|
0.125 in
3.2 mm
|
||
| $4.371 - $6.7994 | 1097 In stock |
|
2.250 in
57.2 mm
|
0.375 in
9.5 mm
|
||
| GRO025062A | $0.0986 - $0.269 | 24570 In stock |
0.250 in
6.4 mm
|
0.188 in
4.8 mm
|
0.063 in
1.6 mm
|
|
| GR3383A | $1.4627 - $2.2752 | 910 In stock |
|
1.375 in
34.9 mm
|
0.125 in
3.2 mm
|
|
| $2.3246 - $3.6161 | 1456 In stock |
|
0.750 in
19.1 mm
|
0.470 in
11.9 mm
|
||
| $0.2675 - $0.7269 | 20000 In stock |
0.688 in
17.5 mm
|
0.563 in
14.3 mm
|
0.031 in
0.8 mm
|
||
| $1.3925 - $2.166 | 3998 In stock |
1.750 in
44.5 mm
|
1.500 in
38.1 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue