Menu Search

Grommets - Standard/TPE

In stock

Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
185 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness View
$1.7148 - $2.6673 3193 In stock
0.750 in
0.125 in
$0.3846 - $1.0413 4648 In stock
0.375 in
0.375 in
GR3138A $0.9858 - $1.5335 6432 In stock
0.875 in
0.188 in
GR3031A $0.7295 - $1.9878 4529 In stock
0.750 in
0.063 in
$0.4124 - $1.122 2950 In stock
0.313 in
0.063 in
$0.192 - $0.5243 16125 In stock
0.125 in
0.063 in
$0.4596 - $1.2518 9324 In stock
0.188 in
0.188 in
$0.7955 - $2.1698 3590 In stock
0.688 in
0.063 in
$0.602 - $1.6335 2600 In stock
0.500 in
0.188 in
$0.2024 - $0.5504 579 In stock
0.250 in
0.188 in
$1.3614 - $2.1176 6294 In stock
1.000 in
0.125 in
$0.6792 - $1.8495 5000 In stock
0.563 in
0.250 in
$0.4376 - $1.1964 6997 In stock
0.406 in
0.375 in
$1.4175 - $2.2049 1897 In stock
1.250 in
0.250 in
$1.5755 - $2.4506 1302 In stock
0.688 in
0.375 in
$1.4175 - $2.2049 19043 In stock
1.625 in
0.075 in
$0.0986 - $0.269 15160 In stock
0.250 in
0.156 in
0.118 in
GRO040061A $0.1332 - $0.3618 5830 In stock
0.406 in
0.283 in
0.063 in
$0.2783 - $0.7536 20648 In stock
0.625 in
0.493 in
0.047 in
$0.5322 - $1.4496 10202 In stock
1.000 in
0.728 in
0.047 in
  • of 10
Open Grommet - 19.1 mm | 0.750 in ;

GR3158A

Price Range
$2.6673 - $1.7148

Stock Levels
3193 In stock
Attributes
  • Inside Diameter
    0.750 in
  • Overall Diameter
    1.625 in
  • Overall Height
    0.313 in
  • Panel Thickness
    0.125 in
  • Colour
    Black
Open Grommet - 9.5 mm | 0.375 in ;

GR3123A

Price Range
$1.0413 - $0.3846

Stock Levels
4648 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Overall Diameter
    0.750 in
  • Overall Height
    0.750 in
  • Panel Thickness
    0.375 in
  • Colour
    Black
Open Grommet - 22.2 mm | 0.875 in ;

GR3138A

Price Range
$1.5335 - $0.9858

Stock Levels
6432 In stock
Attributes
  • Inside Diameter
    0.875 in
  • Overall Diameter
    1.625 in
  • Overall Height
    0.563 in
  • Panel Thickness
    0.188 in
  • Colour
    Black
Open Grommet - 19.1 mm | 0.750 in ;

GR3031A

Price Range
$1.9878 - $0.7295

Stock Levels
4529 In stock
Attributes
  • Inside Diameter
    0.750 in
  • Overall Diameter
    1.375 in
  • Overall Height
    0.375 in
  • Panel Thickness
    0.063 in
  • Colour
    Black
Open Grommet - 8 mm | 0.313 in ;

GR3065A

Price Range
$1.122 - $0.4124

Stock Levels
2950 In stock
Attributes
  • Inside Diameter
    0.313 in
  • Overall Diameter
    0.813 in
  • Overall Height
    0.313 in
  • Panel Thickness
    0.063 in
  • Colour
    Black
Open Grommet - 3.2 mm | 0.125 in ;

GR3001A

Price Range
$0.5243 - $0.192

Stock Levels
16125 In stock
Attributes
  • Inside Diameter
    0.125 in
  • Overall Diameter
    0.344 in
  • Overall Height
    0.188 in
  • Panel Thickness
    0.063 in
  • Colour
    Black
Open Grommet - 4.8 mm | 0.188 in ;

GR3028A

Price Range
$1.2518 - $0.4596

Stock Levels
9324 In stock
Attributes
  • Inside Diameter
    0.188 in
  • Overall Diameter
    0.625 in
  • Overall Height
    0.375 in
  • Panel Thickness
    0.188 in
  • Colour
    Black
Open Grommet - 17.5 mm | 0.688 in ;

GR3068A

Price Range
$2.1698 - $0.7955

Stock Levels
3590 In stock
Attributes
  • Inside Diameter
    0.688 in
  • Overall Diameter
    1.313 in
  • Overall Height
    0.375 in
  • Panel Thickness
    0.063 in
  • Colour
    Black
Open Grommet - 12.7 mm | 0.500 in ;

GR3132A

Price Range
$1.6335 - $0.602

Stock Levels
2600 In stock
Attributes
  • Inside Diameter
    0.500 in
  • Overall Diameter
    1.063 in
  • Overall Height
    0.438 in
  • Panel Thickness
    0.188 in
  • Colour
    Black
Open Grommet - 6.4 mm | 0.250 in ;

GR3127A

Price Range
$0.5504 - $0.2024

Stock Levels
579 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Overall Diameter
    0.625 in
  • Overall Height
    0.313 in
  • Panel Thickness
    0.188 in
  • Colour
    Black
Open Grommet - 25.4 mm | 1.000 in ;

GR3161A

Price Range
$2.1176 - $1.3614

Stock Levels
6294 In stock
Attributes
  • Inside Diameter
    1.000 in
  • Overall Diameter
    1.750 in
  • Overall Height
    0.500 in
  • Panel Thickness
    0.125 in
  • Colour
    Black
Open Grommet - 14.3 mm | 0.563 in ;

GR3113A

Price Range
$1.8495 - $0.6792

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.563 in
  • Overall Diameter
    1.063 in
  • Overall Height
    0.500 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 10.3 mm | 0.406 in ;

GR3183A

Price Range
$1.1964 - $0.4376

Stock Levels
6997 In stock
Attributes
  • Inside Diameter
    0.406 in
  • Overall Diameter
    0.813 in
  • Overall Height
    0.625 in
  • Panel Thickness
    0.375 in
  • Colour
    Black
Open Grommet - 31.8 mm | 1.250 in ;

GR3262A

Price Range
$2.2049 - $1.4175

Stock Levels
1897 In stock
Attributes
  • Inside Diameter
    1.250 in
  • Overall Diameter
    2.000 in
  • Overall Height
    0.516 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 17.5 mm | 0.688 in ;

GR3342A

Price Range
$2.4506 - $1.5755

Stock Levels
1302 In stock
Attributes
  • Inside Diameter
    0.688 in
  • Overall Diameter
    1.313 in
  • Overall Height
    0.625 in
  • Panel Thickness
    0.375 in
  • Colour
    Black
Open Grommet - 41.3 mm | 1.625 in ;

GR3409A

Price Range
$2.2049 - $1.4175

Stock Levels
19043 In stock
Attributes
  • Inside Diameter
    1.625 in
  • Overall Diameter
    2.100 in
  • Overall Height
    0.260 in
  • Panel Thickness
    0.075 in
  • Colour
    Black
Open Grommet - 4 mm | 0.156 in ;

GRO025121A

Price Range
$0.269 - $0.0986

Stock Levels
15160 In stock
Attributes
  • Compatible Hole Diameter
    0.250 in
  • Hole Diameter
    0.250 in
  • Inside Diameter
    0.156 in
  • Overall Diameter
    0.375 in
  • Overall Height
    0.315 in
Open Grommet - 7.2 mm | 0.283 in ;

GRO040061A

Price Range
$0.3618 - $0.1332

Stock Levels
5830 In stock
Attributes
  • Compatible Hole Diameter
    0.406 in
  • Hole Diameter
    0.406 in
  • Inside Diameter
    0.283 in
  • Overall Diameter
    0.563 in
  • Overall Height
    0.156 in
Open Grommet - 12.5 mm | 0.493 in ;

GRO062041A

Price Range
$0.7536 - $0.2783

Stock Levels
20648 In stock
Attributes
  • Compatible Hole Diameter
    0.625 in
  • Hole Diameter
    0.625 in
  • Inside Diameter
    0.493 in
  • Overall Diameter
    0.807 in
  • Overall Height
    0.276 in
Open Grommet - 18.5 mm | 0.728 in ;

GRO100041A

Price Range
$1.4496 - $0.5322

Stock Levels
10202 In stock
Attributes
  • Compatible Hole Diameter
    1.000 in
  • Hole Diameter
    1.000 in
  • Inside Diameter
    0.728 in
  • Overall Diameter
    1.236 in
  • Overall Height
    0.297 in