Menu Search

Grommets - Standard/TPE

In stock

Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
185 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness View
$1.0536 - $1.6388 3161 In stock
1.500 in
1.250 in
0.118 in
$0.1542 - $0.4211 7336 In stock
0.250 in
0.063 in
$2.024 - $3.1485 2890 In stock
1.625 in
0.188 in
$2.1273 - $3.309 6850 In stock
1.750 in
0.250 in
$0.3095 - $0.8456 7185 In stock
0.266 in
0.125 in
$0.1242 - $0.3381 18445 In stock
0.234 in
0.125 in
0.047 in
$0.1085 - $0.2957 9000 In stock
0.313 in
0.216 in
0.031 in
$0.2129 - $0.5781 600444 In stock
0.500 in
0.315 in
0.118 in
$0.2454 - $0.669 11672 In stock
0.750 in
0.629 in
0.063 in
$1.0515 - $2.291 4933 In stock
1.250 in
1.000 in
0.031 in
$1.3991 - $2.1764 5687 In stock
2.000 in
1.750 in
0.125 in
$0.6762 - $1.8399 3000 In stock
0.500 in
0.156 in
$1.4144 - $2.2001 1784 In stock
1.250 in
0.250 in
$0.4217 - $1.1468 14925 In stock
0.250 in
0.095 in
$0.0939 - $0.2555 8265 In stock
0.188 in
0.109 in
0.031 in
19968 In stock
0.313 in
0.188 in
0.031 in
$0.2093 - $0.5682 31989 In stock
0.469 in
0.378 in
0.078 in
$0.2675 - $0.7269 14500 In stock
0.688 in
0.493 in
0.063 in
$0.5322 - $1.4496 3275 In stock
1.000 in
0.866 in
0.063 in
$1.3925 - $2.166 5196 In stock
1.750 in
1.500 in
0.125 in
  • of 10
Open Grommet - 31.8 mm | 1.250 in ;

GRO150121A

Price Range
$1.6388 - $1.0536

Stock Levels
3161 In stock
Attributes
  • Compatible Hole Diameter
    1.500 in
  • Hole Diameter
    1.500 in
  • Inside Diameter
    1.250 in
  • Overall Diameter
    1.813 in
  • Overall Height
    0.438 in
Open Grommet - 6.4 mm | 0.250 in ;

GR3165A

Price Range
$0.4211 - $0.1542

Stock Levels
7336 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Overall Diameter
    0.563 in
  • Overall Height
    0.250 in
  • Panel Thickness
    0.063 in
  • Colour
    Black
Open Grommet - 41.3 mm | 1.625 in ;

GR3239A

Price Range
$3.1485 - $2.024

Stock Levels
2890 In stock
Attributes
  • Inside Diameter
    1.625 in
  • Overall Diameter
    2.250 in
  • Overall Height
    0.750 in
  • Panel Thickness
    0.188 in
  • Colour
    Black
Open Grommet - 44.5 mm | 1.750 in ;

GR3296A

Price Range
$3.309 - $2.1273

Stock Levels
6850 In stock
Attributes
  • Inside Diameter
    1.750 in
  • Overall Diameter
    2.500 in
  • Overall Height
    0.531 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 6.8 mm | 0.266 in ;

GR3400A

Price Range
$0.8456 - $0.3095

Stock Levels
7185 In stock
Attributes
  • Inside Diameter
    0.266 in
  • Overall Diameter
    0.625 in
  • Overall Height
    0.375 in
  • Panel Thickness
    0.125 in
  • Colour
    Black
Open Grommet - 3.2 mm | 0.125 in ;

GRO023041A

Price Range
$0.3381 - $0.1242

Stock Levels
18445 In stock
Attributes
  • Compatible Hole Diameter
    0.234 in
  • Hole Diameter
    0.234 in
  • Inside Diameter
    0.125 in
  • Overall Diameter
    0.346 in
  • Overall Height
    0.156 in
Open Grommet - 5.5 mm | 0.216 in ;

GRO031061A

Price Range
$0.2957 - $0.1085

Stock Levels
9000 In stock
Attributes
  • Compatible Hole Diameter
    0.313 in
  • Hole Diameter
    0.313 in
  • Inside Diameter
    0.216 in
  • Overall Diameter
    0.433 in
  • Overall Height
    0.216 in
Open Grommet - 8 mm | 0.315 in ;

GRO050121A

Price Range
$0.5781 - $0.2129

Stock Levels
600444 In stock
Attributes
  • Compatible Hole Diameter
    0.500 in
  • Hole Diameter
    0.500 in
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.630 in
  • Overall Height
    0.315 in
Open Grommet - 16 mm | 0.629 in ;

GRO075061A

Price Range
$0.669 - $0.2454

Stock Levels
11672 In stock
Attributes
  • Compatible Hole Diameter
    0.750 in
  • Hole Diameter
    0.750 in
  • Inside Diameter
    0.629 in
  • Overall Diameter
    0.866 in
  • Overall Height
    0.216 in
Open Grommet - 25.4 mm | 1.000 in ;

GRO125031A

Price Range
$2.291 - $1.0515

Stock Levels
4933 In stock
Attributes
  • Compatible Hole Diameter
    1.250 in
  • Hole Diameter
    1.250 in
  • Inside Diameter
    1.000 in
  • Overall Diameter
    1.750 in
  • Overall Height
    0.250 in
Open Grommet - 44.5 mm | 1.750 in ;

GRO200121A

Price Range
$2.1764 - $1.3991

Stock Levels
5687 In stock
Attributes
  • Compatible Hole Diameter
    2.000 in
  • Hole Diameter
    2.000 in
  • Inside Diameter
    1.750 in
  • Overall Diameter
    2.375 in
  • Overall Height
    0.469 in
Open Grommet - 12.7 mm | 0.500 in ;

GR3218A

Price Range
$1.8399 - $0.6762

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.500 in
  • Overall Diameter
    0.938 in
  • Overall Height
    0.406 in
  • Panel Thickness
    0.156 in
  • Colour
    Black
Open Grommet - 31.8 mm | 1.250 in ;

GR3267A

Price Range
$2.2001 - $1.4144

Stock Levels
1784 In stock
Attributes
  • Inside Diameter
    1.250 in
  • Overall Diameter
    1.750 in
  • Overall Height
    0.500 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 6.4 mm | 0.250 in ;

GR3384A

Price Range
$1.1468 - $0.4217

Stock Levels
14925 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Overall Diameter
    0.765 in
  • Overall Height
    0.294 in
  • Panel Thickness
    0.095 in
  • Colour
    Black
Open Grommet - 2.8 mm | 0.109 in ;

GRO018031A

Price Range
$0.2555 - $0.0939

Stock Levels
8265 In stock
Attributes
  • Compatible Hole Diameter
    0.188 in
  • Hole Diameter
    0.188 in
  • Inside Diameter
    0.109 in
  • Overall Diameter
    0.315 in
  • Overall Height
    0.188 in
Open Grommet - Compatible Hole Diameter 8 mm | 0.313 in ; Inside Diameter 4.8 mm | 0.188 in ; Overall Diameter 11 mm | 0.433 in ; Panel Thickness 0.8 mm | 0.031 in

GRO031031A


Stock Levels
19968 In stock
Attributes
  • Compatible Hole Diameter
    0.313 in
  • Hole Diameter
    0.313 in
  • Inside Diameter
    0.188 in
  • Overall Diameter
    0.433 in
  • Overall Height
    0.188 in
Open Grommet - 9.6 mm | 0.378 in ;

GRO046071A

Price Range
$0.5682 - $0.2093

Stock Levels
31989 In stock
Attributes
  • Compatible Hole Diameter
    0.469 in
  • Hole Diameter
    0.469 in
  • Inside Diameter
    0.378 in
  • Overall Diameter
    0.688 in
  • Overall Height
    0.266 in
Open Grommet - 12.5 mm | 0.493 in ;

GRO068061A

Price Range
$0.7269 - $0.2675

Stock Levels
14500 In stock
Attributes
  • Compatible Hole Diameter
    0.688 in
  • Hole Diameter
    0.688 in
  • Inside Diameter
    0.493 in
  • Overall Diameter
    0.866 in
  • Overall Height
    0.250 in
Open Grommet - 22 mm | 0.866 in ;

GRO100062A

Price Range
$1.4496 - $0.5322

Stock Levels
3275 In stock
Attributes
  • Compatible Hole Diameter
    1.000 in
  • Hole Diameter
    1.000 in
  • Inside Diameter
    0.866 in
  • Overall Diameter
    1.181 in
  • Overall Height
    0.315 in
Open Grommet - 38.1 mm | 1.500 in ;

GRO175121A

Price Range
$2.166 - $1.3925

Stock Levels
5196 In stock
Attributes
  • Compatible Hole Diameter
    1.750 in
  • Hole Diameter
    1.750 in
  • Inside Diameter
    1.500 in
  • Overall Diameter
    2.000 in
  • Overall Height
    0.375 in