Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1607 - $0.4371 | 6726 In stock |
|
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
||
| $0.8964 - $1.3943 | 1983 In stock |
|
0.875 in
22.2 mm
|
0.141 in
3.6 mm
|
||
| $1.8014 - $2.8022 | 575 In stock |
|
1.500 in
38.1 mm
|
0.094 in
2.4 mm
|
||
| $3.3363 - $5.1899 | 56 In stock |
|
2.250 in
57.2 mm
|
0.250 in
6.4 mm
|
||
| $0.0986 - $0.269 | 23973 In stock |
0.250 in
6.4 mm
|
0.156 in
4 mm
|
0.031 in
0.8 mm
|
||
| $0.1085 - $0.2957 | 27990 In stock |
0.313 in
8 mm
|
0.118 in
3 mm
|
0.063 in
1.6 mm
|
||
| $0.2129 - $0.5781 | 11528 In stock |
0.500 in
12.7 mm
|
0.375 in
9.5 mm
|
0.118 in
3 mm
|
||
| $0.2847 - $0.7743 | 19686 In stock |
0.750 in
19.1 mm
|
0.689 in
17.5 mm
|
0.063 in
1.6 mm
|
||
| $1.3622 - $2.1191 | 6454 In stock |
1.250 in
31.8 mm
|
1.000 in
25.4 mm
|
0.063 in
1.6 mm
|
||
| GR3219A | $1.1601 - $1.8045 | 644 In stock |
|
0.500 in
12.7 mm
|
0.266 in
6.8 mm
|
|
| $2.2692 - $3.5298 | 467 In stock |
|
1.500 in
38.1 mm
|
0.375 in
9.5 mm
|
||
| $0.5411 - $0.8417 | 7299 In stock |
|
0.875 in
22.2 mm
|
0.250 in
6.4 mm
|
||
| $0.0939 - $0.2555 | 17874 In stock |
0.188 in
4.8 mm
|
0.125 in
3.2 mm
|
0.063 in
1.6 mm
|
||
| GRO031041A | $0.1512 - $0.4125 | 19452 In stock |
0.313 in
8 mm
|
0.219 in
5.6 mm
|
0.047 in
1.2 mm
|
|
| $0.2129 - $0.5781 | 9994 In stock |
0.500 in
12.7 mm
|
0.375 in
9.5 mm
|
0.063 in
1.6 mm
|
||
| 18390 In stock |
0.688 in
17.5 mm
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
|||
| $0.9797 - $2.1324 | 1418 In stock |
1.000 in
25.4 mm
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
||
| $1.6098 - $2.5041 | 3213 In stock |
2.000 in
50.8 mm
|
1.750 in
44.5 mm
|
0.063 in
1.6 mm
|
||
| $2.1825 - $3.395 | 1773 In stock |
|
1.500 in
38.1 mm
|
0.516 in
13.1 mm
|
||
| GR3250A | $0.2247 - $0.6108 | 4009 In stock |
|
0.375 in
9.5 mm
|
0.125 in
3.2 mm