Menu Search

Grommets - Standard/TPE

In stock

Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
185 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness View
$1.5176 - $2.3606 913 In stock
1.500 in
0.125 in
$1.5035 - $2.3387 2698 In stock
1.125 in
0.063 in
$0.6792 - $1.8536 6350 In stock
0.625 in
0.250 in
$0.2024 - $0.5504 579 In stock
0.250 in
0.188 in
$0.192 - $0.5243 16125 In stock
0.125 in
0.063 in
$0.387 - $1.0565 22525 In stock
0.375 in
0.250 in
$0.6123 - $1.6671 14755 In stock
0.250 in
0.250 in
$1.2963 - $2.0166 19077 In stock
1.000 in
0.250 in
GR3104A $0.3767 - $0.8166 40000 In stock
0.313 in
0.094 in
$0.2331 - $0.6324 973 In stock
0.250 in
0.094 in
$0.264 - $0.719 15796 In stock
0.188 in
0.094 in
$0.596 - $1.6194 2803 In stock
0.625 in
0.063 in
$0.6017 - $1.3122 14150 In stock
0.375 in
0.250 in
GR3121A $1.6344 - $2.5425 6800 In stock
1.500 in
0.250 in
$0.4259 - $1.1565 10945 In stock
0.375 in
0.063 in
$1.1139 - $1.7328 1844 In stock
1.000 in
0.250 in
$0.8853 - $1.377 3845 In stock
0.688 in
0.188 in
$1.0011 - $1.5572 1514 In stock
0.875 in
0.250 in
$0.2894 - $0.7886 6940 In stock
0.188 in
0.250 in
$0.1746 - $0.4743 2228 In stock
0.313 in
0.375 in
  • of 10
Open Grommet - 38.1 mm | 1.500 in ;

GR3163A

Price Range
$2.3606 - $1.5176

Stock Levels
913 In stock
Attributes
  • Inside Diameter
    1.500 in
  • Overall Diameter
    2.125 in
  • Overall Height
    0.500 in
  • Panel Thickness
    0.125 in
  • Colour
    Black
Open Grommet - 28.6 mm | 1.125 in ;

GR3064A

Price Range
$2.3387 - $1.5035

Stock Levels
2698 In stock
Attributes
  • Inside Diameter
    1.125 in
  • Overall Diameter
    1.875 in
  • Overall Height
    0.375 in
  • Panel Thickness
    0.063 in
  • Colour
    Black
Open Grommet - 15.9 mm | 0.625 in ;

GR3114A

Price Range
$1.8536 - $0.6792

Stock Levels
6350 In stock
Attributes
  • Inside Diameter
    0.625 in
  • Overall Diameter
    1.125 in
  • Overall Height
    0.500 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 6.4 mm | 0.250 in ;

GR3127A

Price Range
$0.5504 - $0.2024

Stock Levels
579 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Overall Diameter
    0.625 in
  • Overall Height
    0.313 in
  • Panel Thickness
    0.188 in
  • Colour
    Black
Open Grommet - 3.2 mm | 0.125 in ;

GR3001A

Price Range
$0.5243 - $0.192

Stock Levels
16125 In stock
Attributes
  • Inside Diameter
    0.125 in
  • Overall Diameter
    0.344 in
  • Overall Height
    0.188 in
  • Panel Thickness
    0.063 in
  • Colour
    Black
Open Grommet - 9.5 mm | 0.375 in ;

GR3033A

Price Range
$1.0565 - $0.387

Stock Levels
22525 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Overall Diameter
    0.750 in
  • Overall Height
    0.500 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 6.4 mm | 0.250 in ;

GR3027A

Price Range
$1.6671 - $0.6123

Stock Levels
14755 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Overall Diameter
    0.625 in
  • Overall Height
    0.500 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 25.4 mm | 1.000 in ;

GR3062A

Price Range
$2.0166 - $1.2963

Stock Levels
19077 In stock
Attributes
  • Inside Diameter
    1.000 in
  • Overall Diameter
    1.500 in
  • Overall Height
    0.500 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 8 mm | 0.313 in ;

GR3104A

Price Range
$0.8166 - $0.3767

Stock Levels
40000 In stock
Attributes
  • Inside Diameter
    0.313 in
  • Overall Diameter
    0.625 in
  • Overall Height
    0.313 in
  • Panel Thickness
    0.094 in
  • Colour
    Black
Open Grommet - 6.4 mm | 0.250 in ;

GR3164A

Price Range
$0.6324 - $0.2331

Stock Levels
973 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Overall Diameter
    0.500 in
  • Overall Height
    0.250 in
  • Panel Thickness
    0.094 in
  • Colour
    Black
Open Grommet - 4.8 mm | 0.188 in ;

GR3053A

Price Range
$0.719 - $0.264

Stock Levels
15796 In stock
Attributes
  • Inside Diameter
    0.188 in
  • Overall Diameter
    0.438 in
  • Overall Height
    0.219 in
  • Panel Thickness
    0.094 in
  • Colour
    Black
Open Grommet - 15.9 mm | 0.625 in ;

GR3080A

Price Range
$1.6194 - $0.596

Stock Levels
2803 In stock
Attributes
  • Inside Diameter
    0.625 in
  • Overall Diameter
    1.125 in
  • Overall Height
    0.313 in
  • Panel Thickness
    0.063 in
  • Colour
    Black
Open Grommet - 9.5 mm | 0.375 in ;

GR3110A

Price Range
$1.3122 - $0.6017

Stock Levels
14150 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Overall Diameter
    0.875 in
  • Overall Height
    0.500 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 38.1 mm | 1.500 in ;

GR3121A

Price Range
$2.5425 - $1.6344

Stock Levels
6800 In stock
Attributes
  • Inside Diameter
    1.500 in
  • Overall Diameter
    2.125 in
  • Overall Height
    0.625 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 9.5 mm | 0.375 in ;

GR3076A

Price Range
$1.1565 - $0.4259

Stock Levels
10945 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Overall Diameter
    0.875 in
  • Overall Height
    0.313 in
  • Panel Thickness
    0.063 in
  • Colour
    Black
Open Grommet - 25.4 mm | 1.000 in ;

GR3119A

Price Range
$1.7328 - $1.1139

Stock Levels
1844 In stock
Attributes
  • Inside Diameter
    1.000 in
  • Overall Diameter
    1.750 in
  • Overall Height
    0.625 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 17.5 mm | 0.688 in ;

GR3136A

Price Range
$1.377 - $0.8853

Stock Levels
3845 In stock
Attributes
  • Inside Diameter
    0.688 in
  • Overall Diameter
    1.313 in
  • Overall Height
    0.500 in
  • Panel Thickness
    0.188 in
  • Colour
    Black
Open Grommet - 22.2 mm | 0.875 in ;

GR3118A

Price Range
$1.5572 - $1.0011

Stock Levels
1514 In stock
Attributes
  • Inside Diameter
    0.875 in
  • Overall Diameter
    1.625 in
  • Overall Height
    0.625 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 4.8 mm | 0.188 in ;

GR3105A

Price Range
$0.7886 - $0.2894

Stock Levels
6940 In stock
Attributes
  • Inside Diameter
    0.188 in
  • Overall Diameter
    0.438 in
  • Overall Height
    0.375 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 8 mm | 0.313 in ;

GR3009A

Price Range
$0.4743 - $0.1746

Stock Levels
2228 In stock
Attributes
  • Inside Diameter
    0.313 in
  • Overall Diameter
    0.563 in
  • Overall Height
    0.500 in
  • Panel Thickness
    0.375 in
  • Colour
    Black