Menu Search

Handle Turn Cam Latches - L Handle

In stock

Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.

Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Eurokey, Quarter Turn Key, Push Button, Keyed Alike, Keyed to Differ and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design
  • DIN-EN 1774 rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Handle Length View
$19.60 - $19.60 Request the lead time here
5.512 in
$19.60 - $19.60 Request the lead time here
5.512 in
$19.69 - $19.69 Request the lead time here
5.512 in
$20.80 - $22.40 7 In stock
4.803 in
$19.60 - $19.60 Request the lead time here
5.512 in
$20.80 - $22.40 1350 In stock
4.803 in
$93.90 - $114.80 105 In stock
4.803 in
$19.60 - $19.60 Request the lead time here
5.512 in
$24.90 - $24.90 Request the lead time here
5.512 in
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 30 mm | 1.181 in ; ; Key Type - No Key

0121300001

Price Range
$19.60 - $19.60

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Colour
    Black
  • Material
    Nylon
  • Material
    Nylon
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 40.0 mm | 1.575 in ; ; Key Type - No Key

0123400001

Price Range
$19.60 - $19.60

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 60.0 mm | 2.362 in ; ; Key Type - No Key

0123600001

Price Range
$19.69 - $19.69

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 122.0 mm | 4.803 in ; ; ; Key Type - Padlock Only Key

211111100

Price Range
$22.40 - $20.80

Stock Levels
7 In stock
Attributes
  • Colour
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 30 mm | 1.181 in ; ; Key Type - No Key

0123300001

Price Range
$19.60 - $19.60

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 122.0 mm | 4.803 in ; ; ; Key Type - Padlock Only Key

211121200

Price Range
$22.40 - $20.80

Stock Levels
1350 In stock
Attributes
  • Colour
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 122.0 mm | 4.803 in ; ; ; Key Type - Padlock Only Key

2114000

Price Range
$114.80 - $93.90

Stock Levels
105 In stock
Attributes
  • Colour
  • Finish
  • Material
    Stainless Steel
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 50.0 mm | 1.969 in ; ; Key Type - No Key

0123500001

Price Range
$19.60 - $19.60

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 40.0 mm | 1.575 in ; ; Key Type - No Key

0121400001

Price Range
$24.90 - $24.90

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon