Quantity | Unit price |
---|---|
1000 - 4999 | $0.0776 |
5000 - 9999 | $0.0735 |
10000 - 24999 | $0.0704 |
25000 + | $0.0663 |
Distance Across Flats | 0.312 in |
---|---|
Distance Across Flats | 7.9 mm |
Head Height | 2.8 mm |
Head Height | 0.112 in |
Pitch/TPI | 32 TPI |
Thread Length | 6.4 mm |
Thread Length | 0.250 in |
Thread Size | #10-32 |
Colour | Black |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Concave Head |
Screw Type | Fully Threaded Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue