Menu Search

Hinged Locking Cable Clamp

In stock

Hinged Locking Cable Clamps securely holds corrugated or convoluted tubing and other bundles. It features an internal rib that provides a reliable hold that minimizes any potential movement or shifting of the cables during high-speed or high-vibration applications.

Wire can easily be installed or removed from the clip and resist corrosion, vibration and abrasion. It has a releasable latch that is convenient for maintenance or rerouting, and has a large contoured base that ensures stable mounting. Used in electrical equipment, industrial, and automotive.

  • Material: Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Cable Diameter Compatible Panel Thickness Range View
$0.4746 - $0.5537 1250 In stock
0.250 in
0.344 in
$0.4188 - $0.4884 1000 In stock
0.250 in
0.344 in
$0.4269 - $0.498 1000 In stock
0.187 in
0.344 in
$0.1575 - $0.216 1000 In stock
0.256 in
0.344 in
$0.3491 - $0.407 1000 In stock
0.187 in
0.344 in
$0.3174 - $0.3702 26000 In stock
0.187 in
$0.4316 - $0.5033 28500 In stock
0.250 in
$0.3113 - $0.4571 13000 In stock
0.39 in
0.031 - 0.118 in
$0.279 - $0.3023 22000 In stock
0.28 in
0.031 - 0.118 in
Cable Clamps - Fir Tree Mount - Black ; Maximum Compatible Cable Diameter - 25.4 mm | 1.000 in

23RCFB100B

Price Range
$0.5537 - $0.4746

Stock Levels
1250 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Diameter Range
    1.000 in
  • Compatible Hole Diameter
    0.250 in
  • Maximum Compatible Cable Diameter
    1.000 in
  • Full Material
    Nylon 6/6
Cable Clamps - Fir Tree Mount - Black ; Maximum Compatible Cable Diameter - 12.7 mm | 0.500 in

23RCFB05025B

Price Range
$0.4884 - $0.4188

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Diameter Range
    0.500 in
  • Compatible Hole Diameter
    0.250 in
  • Maximum Compatible Cable Diameter
    0.500 in
  • Full Material
    Nylon 6/6
Cable Clamps - Fir Tree Mount - Black ; Maximum Compatible Cable Diameter - 9.5 mm | 0.375 in

23RCFB037B

Price Range
$0.498 - $0.4269

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Diameter Range
    0.375 in
  • Compatible Hole Diameter
    0.187 in
  • Maximum Compatible Cable Diameter
    0.375 in
  • Full Material
    Nylon 6/6
Cable Clamps - Fir Tree Mount - Black ; Maximum Compatible Cable Diameter - 8.9 mm | 0.350 in

23RCFB035CB

Price Range
$0.216 - $0.1575

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Diameter Range
    0.350 in
  • Compatible Hole Diameter
    0.256 in
  • Maximum Compatible Cable Diameter
    0.350 in
  • Full Material
    Nylon 6/6
Cable Clamps - Fir Tree Mount - Black ; Maximum Compatible Cable Diameter - 12.7 mm | 0.500 in

23RCFB050B

Price Range
$0.407 - $0.3491

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Diameter Range
    0.500 in
  • Compatible Hole Diameter
    0.187 in
  • Maximum Compatible Cable Diameter
    0.500 in
  • Full Material
    Nylon 6/6
Cable Clamps - Fir Tree Mount - Compatible Cable Diameter 12.7 mm | 0.5 in ; Nylon

23RCFB050

Price Range
$0.3702 - $0.3174

Stock Levels
26000 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    0.187 in
  • Maximum Compatible Cable Diameter
    0.500 in
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Cable Clamps - Fir Tree Mount - Compatible Cable Diameter 25.4 mm | 1 in ; Nylon

23RCFB100

Price Range
$0.5033 - $0.4316

Stock Levels
28500 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    0.250 in
  • Maximum Compatible Cable Diameter
    1.000 in
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Cable Clamps - Fir Tree Mount - Compatible Cable Diameter 9.9 mm | 0.39 in ; Nylon 6/6

HLCC-2BK

Price Range
$0.4571 - $0.3113

Stock Levels
13000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Standards
    RMS-47
  • Compatible Cable Diameter Range
    0.394 in
  • Maximum Compatible Cable Diameter
    0.394 in
Cable Clamps - Fir Tree Mount - Compatible Cable Diameter 7.1 mm | 0.28 in ; Nylon 6/6

HLCC-1BK

Price Range
$0.3023 - $0.279

Stock Levels
22000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Standards
    RMS-47
  • Compatible Cable Diameter Range
    0.276 in
  • Maximum Compatible Cable Diameter
    0.276 in