Quantity | Unit price |
---|---|
1 - 9 | $248.30 |
10 - 19 | $235.80 |
20 - 29 | $228.10 |
30 + | $212.90 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hose Diameter | 1.181 in |
---|---|
Compatible Hose Diameter | 30 mm |
Flat Width | 49 mm |
Flat Width | 1.929 in |
Roll Length | 164.042 ft |
Roll Length | 50 m |
Colour | Black |
Full Material | Polyester |
Material | Polyester |
Special Features | Abrasion Protection, Lightweight but High Strength, Mining Safety Approved, Burst Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue