Quantity | Unit price |
---|---|
1 - 9 | $464.60 |
10 - 19 | $441.20 |
20 - 29 | $427.10 |
30 + | $398.60 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hose Diameter | 60 mm |
---|---|
Compatible Hose Diameter | 2.362 in |
Flat Width | 97 mm |
Flat Width | 3.819 in |
Roll Length | 164.042 ft |
Roll Length | 50 m |
Colour | Black |
Full Material | Polyester |
Material | Polyester |
Special Features | Abrasion Protection, Lightweight but High Strength, Mining Safety Approved, Burst Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue