Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quantity | Unit price |
---|---|
1 - 9 | $814.60 |
10 - 19 | $773.80 |
20 - 29 | $748.80 |
30 + | $698.90 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hose Diameter | 110 mm |
---|---|
Compatible Hose Diameter | 4.331 in |
Flat Width | 178 mm |
Flat Width | 7.008 in |
Roll Length | 164.042 ft |
Roll Length | 50 m |
Colour | Black |
Full Material | Polyester |
Material | Polyester |
Special Features | Abrasion Protection, Lightweight but High Strength, Mining Safety Approved, Burst Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue