Menu Search

Hose Protection Sleeves - Mining Safety Approved

In stock

Mining Safety Approved Hose Protection Nylon sleeves are dense but not bulky for optimum UV, burst resistance and abrasion protection. Essentra offers two styles. Our standard line of sight sleeve which protects people, environment and machinery against hydraulic hose oil leakage and spills. These are MSHA approved, meet ISO 6945 abrasion standard, Fed-STD-191 test method 5309 and ASTM D6770. Our second style is our Burst Guard Double sleeve which is our heaviest performance line specifically designed for high abrasion, weather resistance and controls hose bursts. It is two layers of nylon multifilament sleeve woven together that makes it tougher and more durable than any single layered sleeve. When the black outer layer wears away and you can see the yellow inner layer it is time to replace your sleeve.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability Flat Width Compatible Hose Diameter View
$1,650.20 - $2,012.50 32 In stock
4.650 in
2.870 in
$909.20 - $958.40 Request the lead time here
2.200 in
1.300 in
$1,307.40 - $1,376.20 Request the lead time here
3.430 in
2.090 in
$656.60 - $691.20 Request the lead time here
1.380 in
0.790 in
$2,069.20 - $2,179.80 Request the lead time here
5.390 in
3.350 in
$906.80 - $956.00 Request the lead time here
2.050 in
1.220 in
$1,540.80 - $1,621.90 Request the lead time here
3.540 in
2.170 in
$2,044.70 - $2,152.80 Request the lead time here
4.650 in
2.870 in
$1,946.30 - $2,049.60 Request the lead time here
4.960 in
3.070 in
$741.50 - $780.50 Request the lead time here
1.570 in
0.910 in
$788.50 - $961.60 1 In stock
2.050 in
1.220 in
$1,028.30 - $1,254.10 2 In stock
2.870 in
1.730 in
$898.80 - $1,096.30 Request the lead time here
2.640 in
1.570 in
$2,382.50 - $2,905.60 2 In stock
7.090 in
4.410 in
Request the lead time here
4.606 in
2.953 in
Request the lead time here
1.339 in
0.787 in
Request the lead time here
2.323 in
1.378 in
Request the lead time here
7.008 in
4.331 in
$1,512.70 - $1,844.90 5 In stock
4.210 in
2.600 in
$847.70 - $1,033.80 Request the lead time here
2.360 in
1.420 in
  • of 3
Hose Protection Sleeve 2.870 in 4.650 in Nylon

900526

Price Range
$2,012.50 - $1,650.20

Stock Levels
32 In stock
Attributes
  • Compatible Hose Diameter
    2.870 in
  • Flat Width
    4.650 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 1.300 in 2.200 in Nylon

900511

Price Range
$958.40 - $909.20

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    1.300 in
  • Flat Width
    2.200 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 2.090 in 3.430 in Nylon

900519

Price Range
$1,376.20 - $1,307.40

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    2.090 in
  • Flat Width
    3.430 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 0.790 in 1.380 in Nylon

900503

Price Range
$691.20 - $656.60

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    0.790 in
  • Flat Width
    1.380 in
  • Roll Length
    300 ft
  • Colour
    Red
  • Full Material
    Polyamide 6
Hose Protection Sleeve 3.350 in 5.390 in Nylon

900534

Price Range
$2,179.80 - $2,069.20

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    3.350 in
  • Flat Width
    5.390 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 1.220 in 2.050 in Nylon

900510R

Price Range
$956.00 - $906.80

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    1.220 in
  • Flat Width
    2.050 in
  • Roll Length
    328 ft
  • Colour
    Red
  • Full Material
    Polyamide 6
Hose Protection Sleeve 2.170 in 3.540 in Nylon

900520R

Price Range
$1,621.90 - $1,540.80

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    2.170 in
  • Flat Width
    3.540 in
  • Roll Length
    328 ft
  • Colour
    Red
  • Full Material
    Polyamide 6
Hose Protection Sleeve 2.870 in 4.650 in Nylon

900526R

Price Range
$2,152.80 - $2,044.70

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    2.870 in
  • Flat Width
    4.650 in
  • Roll Length
    328 ft
  • Colour
    Red
  • Full Material
    Polyamide 6
Hose Protection Sleeve 3.070 in 4.960 in Nylon

900527

Price Range
$2,049.60 - $1,946.30

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    3.070 in
  • Flat Width
    4.960 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 0.910 in 1.570 in Nylon

900505

Price Range
$780.50 - $741.50

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    0.910 in
  • Flat Width
    1.570 in
  • Roll Length
    300 ft
  • Colour
    Red
  • Full Material
    Polyamide 6
Hose Protection Sleeve 1.220 in 2.050 in Nylon

900510

Price Range
$961.60 - $788.50

Stock Levels
1 In stock
Attributes
  • Compatible Hose Diameter
    1.220 in
  • Flat Width
    2.050 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 1.730 in 2.870 in Nylon

900516

Price Range
$1,254.10 - $1,028.30

Stock Levels
2 In stock
Attributes
  • Compatible Hose Diameter
    1.730 in
  • Flat Width
    2.870 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 1.570 in 2.640 in Nylon

900514

Price Range
$1,096.30 - $898.80

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    1.570 in
  • Flat Width
    2.640 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 4.410 in 7.090 in Nylon

900530

Price Range
$2,905.60 - $2,382.50

Stock Levels
2 In stock
Attributes
  • Compatible Hose Diameter
    4.410 in
  • Flat Width
    7.090 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 75.0 mm 117 mm Polyester

20440596


Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    2.953 in
  • Flat Width
    4.606 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 20.0 mm 34 mm Polyester

20440497


Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    0.787 in
  • Flat Width
    1.339 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 35.0 mm 59 mm Polyester

20440527


Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    1.378 in
  • Flat Width
    2.323 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 110.0 mm 178 mm Polyester

20440633


Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    4.331 in
  • Flat Width
    7.008 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 2.600 in 4.210 in Nylon

900524

Price Range
$1,844.90 - $1,512.70

Stock Levels
5 In stock
Attributes
  • Compatible Hose Diameter
    2.600 in
  • Flat Width
    4.210 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 1.420 in 2.360 in Nylon

900512

Price Range
$1,033.80 - $847.70

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    1.420 in
  • Flat Width
    2.360 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6