Mining Safety Approved Hose Protection Nylon sleeves are dense but not bulky for optimum UV, burst resistance and abrasion protection. Essentra offers two styles. Our standard line of sight sleeve which protects people, environment and machinery against hydraulic hose oil leakage and spills. These are MSHA approved, meet ISO 6945 abrasion standard, Fed-STD-191 test method 5309 and ASTM D6770. Our second style is our Burst Guard Double sleeve which is our heaviest performance line specifically designed for high abrasion, weather resistance and controls hose bursts. It is two layers of nylon multifilament sleeve woven together that makes it tougher and more durable than any single layered sleeve. When the black outer layer wears away and you can see the yellow inner layer it is time to replace your sleeve.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Flat Width | Compatible Hose Diameter | View | |
---|---|---|---|---|---|
$1,540.80 - $1,621.90 | Request the lead time here |
3.540 in
89.9 mm
|
2.170 in
55.1 mm
|
||
$2,044.70 - $2,152.80 | Request the lead time here |
4.650 in
118.1 mm
|
2.870 in
72.9 mm
|
||
$1,946.30 - $2,049.60 | Request the lead time here |
4.960 in
126 mm
|
3.070 in
78 mm
|
||
$909.20 - $958.40 | Request the lead time here |
2.200 in
55.9 mm
|
1.300 in
33 mm
|
||
$1,307.40 - $1,376.20 | Request the lead time here |
3.430 in
87.1 mm
|
2.090 in
53.1 mm
|
||
$1,650.20 - $2,012.50 | 32 In stock |
4.650 in
118.1 mm
|
2.870 in
72.9 mm
|
||
$1,382.30 - $1,685.80 | Request the lead time here |
3.860 in
98 mm
|
2.360 in
59.9 mm
|
||
$1,512.70 - $1,844.90 | 5 In stock |
4.210 in
106.9 mm
|
2.600 in
66 mm
|
||
$898.80 - $1,096.30 | Request the lead time here |
2.640 in
67.1 mm
|
1.570 in
39.9 mm
|
||
$528.70 - $644.80 | Request the lead time here |
1.380 in
35.1 mm
|
0.790 in
20.1 mm
|
||
$1,028.30 - $1,254.10 | 2 In stock |
2.870 in
72.9 mm
|
1.730 in
43.9 mm
|
||
$2,382.50 - $2,905.60 | 2 In stock |
7.090 in
180.1 mm
|
4.410 in
112 mm
|
||
$847.70 - $1,033.80 | Request the lead time here |
2.360 in
59.9 mm
|
1.420 in
36.1 mm
|
||
$1,068.40 - $1,302.80 | 1 In stock |
3.070 in
78 mm
|
1.850 in
47 mm
|
||
$475.80 - $580.30 | Request the lead time here |
1.180 in
30 mm
|
0.670 in
17 mm
|
||
$2,084.60 - $2,542.20 | 16 In stock |
5.910 in
150.1 mm
|
3.660 in
93 mm
|
||
$788.50 - $961.60 | 1 In stock |
2.050 in
52.1 mm
|
1.220 in
31 mm
|
||
$627.00 - $764.60 | Request the lead time here |
1.690 in
42.9 mm
|
0.980 in
24.9 mm
|
||
$655.10 - $798.80 | Request the lead time here |
1.810 in
46 mm
|
1.060 in
26.9 mm
|
||
$1,282.10 - $1,563.50 | Request the lead time here |
3.540 in
89.9 mm
|
2.170 in
55.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue